Rated 5 based on 1 product reviews
Johns Manville Roofing System

Commercial Roofing

CONTACT INFO
EMAIL
Request for informationJohns Manville Roofing System Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

DynaGrip Base P/SAcart-plus

Meets the requirements of ASTM D 4601

High-Quality SBS Rubber and Asphalt Blend: Provides full recovery properties after 100% elongation and lends elasticity and flexibility to the sheet.

Fiber Glass Reinforcement Mat: Offers excellent dimensional stability and tensile strength and withstands differential movement.

Polyolefin Burn-Off Film with a Self-Adhering Modified Bitumen: The top side polyolefin burn-off film promotes ease of heat welding for installation of a heat-welded cap sheet such as DynaWeld Cap 250. The bottom side has a self-adhering surface with an easy-to-peel plastic film sheet that allows for installation without the need of hot asphalt or heat welding.



CAD Drawings for DynaGrip Base P/SA
DGE-4 (GS-ALT) Gravel Stop, Alternate
download:view:
DGE-4 (GS) Gravel Stop
download:view:
DGE-2 (LB) Two Ply Base Flashing for LB Masonry Wall Counter Flashing
download:view:
DGE-1 (LB) Masonry With Nailing Facilities
download:view:
DGE-8 (ALT) Prefab Curb With Skylight
download:view:
DGE-4 ( RMCF) Roof Edge Raised Metal Cant
download:view:
DGE-4 (PL) Roof Edge With Presto Lock
download:view:
DGE-19 Roof Hatch Curb
download:view:
DGE-8 Prefabricated
download:view:
DGE-4 (GTR) Gutter
download:view:
DGE-3 (HW) Base Flashing for Wood Wall +24 Inches with Coping
download:view:
DGE-3 (LW) Base Flashing for Wood Wall -24 Inches with Coping
download:view:
DGE-2 Base Flashing with Surface Mounted Counter Flashing
download:view:
DGE-15 Single Ply Wall Covering with BIT Base Flashing
download:view:
DGE-6 (TL) Tilt-Up, Low
download:view:
DGE-6 (TH) Tilt-Up, High
download:view:
DGE-10 FP-10 One Way® Roof Vent
download:view:
DGE-9 Plumbing, Lead
download:view:
DGE-1 (NLB) Masonry With Nailing Facilities, Expansion Joint
download:view:
DGE-7 Roof-to-Roof, Curb Mounted, Expand-O-Flash®
download:view:
DGE-17 Lightning Rod, Surface Mount
download:view:
DGE-16 Penetration Pocket
download:view:
DGE-11 Roof Drain
download:view:
Specifications for DynaGrip Base P/SA
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for DynaGrip Base P/SA
Catalogs for DynaGrip Base P/SA
Videos for DynaGrip Base P/SA
Johns Manville Roofing System video of Johns Manville Commercial Roofing
2024-08-20T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM All Season Sprayable Bonding Adhesive
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO Self Adhered
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM EPDM Tape-to-Tape
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Wall Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM One-Part Pourable Sealer for Liquid Flashing Applications
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM DynaFast® Fast. Smart. Consistent.
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In-Depth: DynaSet 1K Training
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Dynaweld Cap FR CR G
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS End Laps
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of APPeX 4.5M
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In Depth: Single Ply Liquid Flashing Training Video
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Single Ply Liquid Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information