There is a newer generation version of this product available: eBMGR-2. eBMGR-2 is recommended unless UL 864 is required, as currently only the first generation eBMGR has UL 864 listing.
The enteliBUS Manager (eBMGR) module is the automation engine of the enteliBUS Control System. The eBMGR contains the primary CPU processing power, memory storage, and external communication ports.
The eBMGR is a fully programmable native BACnet building controller. It supports multiple communications methods including, as standard, BACnet/IP, BACnet over Ethernet, and BACnet MS/TP.
The eBMGR-TCH includes an integrated LCD touchscreen for local interface capabilities. An operator can view, modify and configure local I/O, variables, alarms, alarm logs and schedules.
Features/Specs
fully programmable,
Native BACnet controller
additional communications ports compared to the eBCON:
Integrated 3 port 10/100 Ethernet Switch supporting BACnet Ethernet, and BACnet IP
2 RS-485 ports for MS/TP, LINKnet or MODBUS. (additional gateway protocols such as EnOcean available with addition of media converter modules)
The enteliBUS Manager Touch has all the capabilities of the eBMGR, as well as a color touchscreen user interface:
View/edit local controller I/O and variable objects
Configure controller network settings
User based login allowing different levels of access for different users
Customize the display using a programmable menu structure
