Rated 5 based on 1 product reviews
CONTACT INFO
401 Volvo Pkwy.
Chesapeake, VA 23320
Toll Free: 800-422-7270
Phone:
Would you like to see hosted content from ALPOLIC Materials?
EMAIL
Request for informationALPOLIC Materials Contact Us / RFI

ALPOLIC's Effects Color Line consists of shimmer,pearlescent, and prismatic color panels are available with a FEVE LUMIFLON™ finish, a fluorocarbon paint system that features excellent durability and weathering for architectural needs. A PVDF finish is available as a custom request. All 4mm Prismatic colors are custom manufactured.

- Hide Gallery
Effects Color Chart
Videos for Effects Color Chart
ALPOLIC Materials video of Metal Design Systems, Inc. Uses Patina and Copper ALPOLIC MCM Panels on Moline Library
2016-10-27T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of Graffiti Resistance Video
2016-10-28T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of ALPOLIC® ACM Exposed Edge Application
2016-10-28T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of ALPOLIC® MCM Natural Metals Series
2016-10-28T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of Installation of Exposed Edge Panel With Route
2016-10-28T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of Installation of Exposed Edge Panel
2016-10-28T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of About the ALPOLIC Materials Corporate ID Program
2019-04-04T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of ALPOLIC® ACM Timber Series
2016-10-28T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of ALPOLIC® ACM Stone Series
2016-10-28T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of Materials - AIA 2018 Booth Video
2019-04-04T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of Used On Tiny House
2019-04-04T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of Box Animation
2019-04-04T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of ALPOLIC MCM Reestablishes One Palliser Square on the Calgary Skyline
2021-04-12T00:00:00+00:00Z
(ALPOLIC Materials)request for information
ALPOLIC Materials video of ALPOLIC Airplane
2019-04-04T00:00:00+00:00Z
(ALPOLIC Materials)request for information