Rated 5 based on 1 product reviews
CONTACT INFO
Wolf Steel USA
103 Miller Dr.
Crittenden, KY 41030
Toll Free: 800-461-5581
Phone:
Would you like to see hosted content from Napoleon Fireplaces?
EMAIL
Request for informationNapoleon Fireplaces Contact Us / RFI

The Element™ Series self trimming electric fireplace is a builder special and a tradesman's dream. It features the highest heat output and best looking flame in its category, and a hardwire installation or plug and play option. Offering so much, from the impressive flame pattern, the glowing log set with ember bed and the addition of a top light with seven different color settings, it is as sure to create eco-friendly zone heating as it is to create a beautiful focal point.

 

Features:

 

  • Fuel Type: Electric

  • View Type: Single Sided

  • Available Models: 36

  • Up to 10,000 BTU's & 3,000 Watts

  • Vivid flame effect with brightness adjustment

  • Self trimming for easy installation

  • Simply plugs into a 120V wall outlet or can be hard wired to 120V or 240V

  • Top light LED's in 7 color settings

  • All season usage: flames operate with or without heat

  • Disable heat function as child safety feature

  • Multi-function remote standard

  • Decorative brick side panels

  • Thermostatic contol

 

Napoleon Professional Support Center

 

- Hide Gallery
Electric Fireplaces

Electric Fireplaces  

Element™ Series  
1