Rated 5 based on 1 product reviews
CONTACT INFO
805 McCombs Ave.
Kannapolis, NC 28083
Phone: 704-273-5040
Would you like to see hosted content from Kontek Industries?
EMAIL
Request for informationKontek Industries Contact Us / RFI

Kontek is an innovative global leader in tested Blast and Ballistic Rated Enclosures protecting personnel, resources and assets from external threats. Each unit is constructed to Kontek's proprietary designs proven to exceed NIJ-IV and .50 caliber armor piercing standards and as an added benefit provide Tested Blast Protection.

 

Each unit is designed, built, and equipped to meet any requirements or design configurations. Shipped fully operational and ready to provide immediate protection.

 

Customizable Elevated Guard Booth Features

  • Certified to meet or exceed user specified Blast/Ballistic protection levels
  • Windows Blast/Ballistic rated floor, walls, roof, 3'x 7' door, windows and GP1 weapon ports (Rated to protection level)
  • NIJ IV ballistic and 13 PSI blast reflective pressure protection
  • Guard booth, tower, and stairs integrated on road ready trailer
  • Shipped ready to deploy with power connectivity • Split system cooling and heating
  • Epoxy coated steel exterior with a variety of available colors
  • Pre-finished 16 gauge steel interior with bedliner finish
  • Convenient lift connections for easy setup or relocation
  • .50 cal. AP Ballistic with 25 PSI Blast
  • Integrated generator
  • Battle Lighting
  • Ballistic window shades
  • Anti-fatigue flooring
  • GP2 and GP3 port upgrades
  • Black stripe
  • Glare lights
  • User specified requirements

 

Benefits of Kontek Industries Elevated Mobile Guard Booths

  • Quick and easy setup with onsite equipment
  • Port centerline around 15.5 feet above ground
  • Provides security operators with an accommodating compensatory resource with options/capabilities not found anywhere else
  • Design flexibility promotes customization to meet unique configurations in challenging situations or environments
  • Easily upgradable to more advanced tactical and protection options
  • Simple relocation to address changing defensive strategies and site conditions
  • Flexible asset for temporary or permanent duty
  •  

Kontek Industries offers threat and vulnerability assessments for organizations looking to enhance their security and defense with elevated mobile guard booths.  We will work with you to develop the right solution for your guard booth needs. 

 

- Hide Gallery
Elevated Mobile Ballistic Rated Enclosure Portable Guard Booths
Videos for Elevated Mobile Ballistic Rated Enclosure Portable Guard Booths
Kontek Industries video of Kontek Mobile Fighting Position - Lite V2
2021-07-26T00:00:00+00:00Z
(Kontek Industries)request for information
Kontek Industries video of Kontek - Mobile Response Shield - Introduction
2021-07-26T00:00:00+00:00Z
(Kontek Industries)request for information
Kontek Industries video of Weapons Ports - Must Know Info!
2021-07-26T00:00:00+00:00Z
(Kontek Industries)request for information
Kontek Industries video of Kontek Mobile Modular Shoot House - Dynamic CQB Training Anywhere
2021-08-17T00:00:00+00:00Z
(Kontek Industries)request for information
Kontek Industries video of Kontek - Guard Booths & Blast/Ballistic Rated Enclosures
2021-08-17T00:00:00+00:00Z
(Kontek Industries)request for information
Kontek Industries video of The Elite Weapons Port For Defense
2021-08-17T00:00:00+00:00Z
(Kontek Industries)request for information
Kontek Industries video of Guard Booths - Built in America
2022-03-17T00:00:00+00:00Z
(Kontek Industries)request for information
Kontek Industries video of Custom Guard Booths & BREs
2022-03-17T00:00:00+00:00Z
(Kontek Industries)request for information
Kontek Industries video of Mobile Modular Shoot House - Recent Updates
2022-03-17T00:00:00+00:00Z
(Kontek Industries)request for information
Kontek Industries video of Ballistic Team Shields - Why Should Your Tactical Team Adopt A Full Size Team Shield?
2022-03-17T00:00:00+00:00Z
(Kontek Industries)request for information