Give cabinets, doors and trim a smooth, luxurious finish with Emerald® Urethane Trim Enamel. This water-based enamel paint resists yellowing compared to traditional oil based coatings and creates a hard durable finish that withstands the wear and tear of frequently cleaned and used areas. Emerald® Urethane Trim Enamel also goes on in fewer coats and can be used for interior and exterior projects alike. Available in the Designer Color Collection. The Designer Color Collection makes finding the just-right white easier than ever, with our brightest, purest whites and the exquisite colors designers have been asking for. Available in select products.

Paints and Coatings: Color Palette: ColorSnap
Paints and Coatings: Sherwin Williams: Sherwin Williams
Paints and Coatings: Material Library: Pro Industrial Multi Surface Eggshell
Paints and Coatings: Material Library: LOXON Acrylic Block Surfacer
Paints and Coatings: Material Library: CONFLEX XL Textured High Build Acrylic Coating
Paints and Coatings: Material Library: Tuff Surface Premium Texture Finish
Paints and Coatings: Material Library: Primers
Paints and Coatings: Material Library: Super Paint Exterior High Gloss
Paints and Coatings: Material Library: Super Paint Satin
Paints and Coatings: Material Library: Pro Industrial Waternborne Acrylic Dryfall Eggshell
Paints and Coatings: Material Library: Highlights
Paints and Coatings: Material Library: Super Paint Exterior Low Lustre
Paints and Coatings: Material Library: Pro Industrial Waterborne Acrylic Dryfall Flat
Paints and Coatings: Material Library: Pro Industrial Waterbased Alkyd Urethane
Paints and Coatings: Material Library: Pro Industrial Multi Surface Semi-Gloss
Paints and Coatings: Material Library: Pro Industrial Multi Surface Gloss
Paints and Coatings: Material Library: CONFLEX ULTRACRETE Solvent Borne Coating
Paints and Coatings: Material Library: ConFlex 7 percent Siloxane Water Repellant
Paints and Coatings: Material Library: Dry Erase Clear Gloss Coating
Paints and Coatings: Material Library: LOXON Acrylic Conditioner
Paints and Coatings: Material Library: LOXON Self Cleaning Flat
Paints and Coatings: Material Library: LOXON Self Cleaning Acrylic
Paints and Coatings: Material Library: LOXON Vertical Semi-Transparent Concrete Stain
Paints and Coatings: Material Library: LOXON Water Blocking Primer Finish
Paints and Coatings: Material Library: Pro Industrial Heavy Duty Block Filler
Paints and Coatings: Material Library: Pro Industrial DTM Acrylic Primer Finish
Paints and Coatings: Material Library: Multi-Purpose Interior Exterior Latex Primer Sealer
Paints and Coatings: Material Library: LOXON Self Cleaning Satin
Paints and Coatings: Material Library: Duration Home - Flat
Paints and Coatings: Material Library: Duration Home - Semi-Gloss
Paints and Coatings: Material Library: Duration Home Interior Latex - White Only
Paints and Coatings: Material Library: Harmony - Eggshell
Paints and Coatings: Material Library: Harmony - Flat
Paints and Coatings: Material Library: Harmony - Semi-Gloss
Paints and Coatings: Material Library: Harmony Interior Latex - White Only
Paints and Coatings: Material Library: Loxon Concrete & Masonry Primer/Sealer - White Only
Paints and Coatings: Material Library: ProIndustrial Acrylic Coating - White Only
Paints and Coatings: Material Library: ProIndustrial Pre-Catalyzed Waterbased Epoxy - White Only
Paints and Coatings: Material Library: ProIndustrial Pro-CryUniveral Acrylic Primer - White Only
Paints and Coatings: Material Library: ProIndustrial Water-Based Catalyzed Epoxy - White Only
Paints and Coatings: Material Library: ProMar 200 Flat - 1500 Colors
Paints and Coatings: Material Library: Reliance - Eggshell