Rated 5 based on 1 product reviews
EcoStar LLC

Synthetic Roofing

CONTACT INFO
EMAIL
Request for informationEcoStar LLC Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon

Empire Niagara Shake is a natural-looking ¾" thick, 22" long, synthetic shake roofing tile produced in an even blend of 7", 8", 9" and 10" widths. The added length allows Empire Niagara Shake to be installed up to a 10" exposure, while maintaining a minimum of 2" headlap throughout. An additional 9" exposure option allows for the creation of unique looks including using a staggered installation. The Niagara design consumes less raw material, reduces roof load and lowers installation labor by 15%.

Empire Niagara Shake Cut Sheet

- Hide Gallery
Empire Niagara Shake

Empire Niagara Shake  

1

CAD Drawings for Empire Niagara Shake
ES 3.5 - Hip Detail
download:view:
ES 2.1 - Recommended Locations of Glacier Guard Ice & Water Underlayment - 1
download:view:
ES 2.2 - Recommended Locations of Glacier Guard Ice & Water Underlayment - 2
download:view:
ES 2.5 - Recommended Detailing of Tiles Near Edges
download:view:
ES 2.3 - Recommended Detailing of Underlayments - 1
download:view:
ES 2.4ES 2.3 - Recommended Detailing of Underlayments - 2
download:view:
ES 2.8 - Required Locations of Class A Underlayments - 2
download:view:
ES 2.10 - Required Detailing of Class A Underlayments - 2
download:view:
ES 1.1 - Slope Schedule and Maximum Tile Exposure Recommendations
download:view:
ES 2.7 - Required Location of Class A Fire Rated Underlayment - 1
download:view:
ES 3.4 - Ridge Detail with Ridge Vent
download:view:
ES 2.9 - Required Detailing of Class A Underlayments - 1
download:view:
ES 3.3 - Eave and Rake Flashing with Gutter
download:view:
ES 3.2 - Eave and Rake Edges - 3D
download:view:
ES 2.6 - Recommended Detailing of Sheet Metal Near Edges
download:view:
ES 3.6 - Open Valley Flashing Detail
download:view:
ES 5.3 - Vent Stack (Tiles 3D View) - 1
download:view:
ES 5.2 - Vent Stack (Metal Flashing) - 2
download:view:
ES 5.1 - Vent Stack (Underlayment Layout) - 1
download:view:
ES 3.1 - Starter Course Tile Application - 3D View
download:view:
ES 4.5 - Section Details of Rising Wall - 3
download:view:
ES 4.3 - Section Details of Rising Wall - 1
download:view:
ES 4.1 - Apron Flashing
download:view:
ES 4.4 - Section Details of Rising Wall - 2
download:view:
ES 4.2 - Side Wall Flashing
download:view:
ES 3.8 - Gambrel Roof Detail at Lower Transition of Roof Slopes
download:view:
ES 3.7 - Gambrel Roof Detail at Upper Transition of Roof Slopes
download:view:
ES 3.8.1 - Generic Detail of Sheet Metal Flashing at Slope Transition
download:view:
Specifications for Empire Niagara Shake
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Empire Niagara Shake
Videos for Empire Niagara Shake
EcoStar LLC video of EcoStar Niagara Slate Featured on Nebraska Home
2017-09-20T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Featured on Historic Church in Upstate New York
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Roof Featured on Western New York Home
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Aspen Blend Featured on Iowa Residence
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Featured on Commercial Building
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Featured on Washington Residence
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Roof on Commercial Building in Virginia
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Featured on Historic Building in Washington, IA
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Featured on Historic Building in Ohio
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Mohican Lodge
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of EcoStar Installation Instructions
2020-08-07T00:00:00+00:00Z
(EcoStar LLC)request for information
EcoStar LLC video of Aspen Blend Roof In Black River Falls, WI
2017-09-21T00:00:00+00:00Z
(EcoStar LLC)request for information