Rated 5 based on 1 product reviews
Airolite Co. (The)

Architectural Louvers, Custom Grilles, Sunscreens and Sun Controls

CONTACT INFO
EMAIL
Request for informationAirolite Co. (The) Contact Us / RFI
SOCIAL
YouTube icon
LinkedIn icon

Material: Extruded Aluminum, Alloy 6063-T5
Thickness: 0.081" (2.06 mm)
Louver Screen Depth: 3" (95.2 mm)
Percent Free Area: 24%

- Hide Gallery
Equipment Screens

Specifications for Equipment Screens - SV961
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Equipment Screens - SV961
Videos for Equipment Screens - SV961
Airolite Co. (The) video of Airolite - ARL AMCA 500 L - Louver Water Penetration Test
2014-01-28T00:00:00+00:00Z
(Airolite Co. (The))request for information