Rated 5 based on 1 product reviews
Eva-Last Americas

Bamboo Composite Building Materials

CONTACT INFO
8560 Belleview Dr. Suite 225
Plano, TX 75024
Phone: 325-933-2701
EMAIL
Request for informationEva-Last Americas Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Evolver composite fencing is made from bamboo fibers and recycled plastic for greater insect, moisture, fade, and decay resistance. This low-maintenance fencing option installs easily and is eco-friendly.

Evolver aluminum framed composite fencing combines the best of both aluminum and composite fencing into one cool, contemporary solution. Enjoy the rich warmth of composite, coupled with the sleek durability of aluminum. This highly customizable fence stands out while standing up to UV, fading, mold, insects, wind and weather.

Customisable DIY Fencing:
Evolver is extra customisable and can be installed with a variety of different looks, materials and functions. Each design is easily installed and has it's own perimiter and style benefit.

Semi-Privacy
Reinforced
Decorative
Privacy
Portal

Composite Profile Options:
Evolver fence boards are available in Infinity capped composite technology and are designed for streamlined installation. The bamboo composite boards are scratch resistant, stain resistant, UV/ fade resistant, mold and insect resistant, and offer complete weather resistance for reliable long-term performance.

Benefits:

Customizable
Low-Maintenance
Natural Aesthetic
Directional Flexibility
Weather Resistant
Corrosion Resistant
Insect Resistant
Eco-Friendly

Choose Your Angle
Unlike traditional posts the octagonal Evolver post allows for easy 45° transition, facilitating seamless transitions between odd angled yards and spaces.The additional four flat faces also allow for precision positioning of fence panels, which would often prove difficult with a round post.

Evolver offers both a square and octagonal post, which accommodates the most simple to the most complex angled yards and spaces.

Infinity 1" x 8" Capped Bamboo Composite Fence Boards
Dimensions: 0.79" x 8.27" (20 x 210 mm)
FSC certified bamboo composite product

Tri-Volve Coated Aluminum

1. Sand blasted
2. Anodized and Dipped
3. Baked  

The Tri-Volver coating is a three step system and designed to prolong the life of the aluminum structural framework, making it the perfect accompaniment to the weather resistant Eva-Last boards.

Evolver Fence Gate Available

View Color Guide & Additional Information

- Hide Gallery
Evolver – Aluminum Framed Bamboo Composite Fencing

Catalogs for Evolver – Aluminum Framed Bamboo Composite Fencing
Videos for Evolver – Aluminum Framed Bamboo Composite Fencing
Eva-Last Americas video of Eva-Last Company Profile
2024-02-28T00:00:00+00:00Z
(Eva-Last Americas)request for information
Eva-Last Americas video of Eva-Last Environmental Impact
2024-02-28T00:00:00+00:00Z
(Eva-Last Americas)request for information