Rated 5 based on 1 product reviews
Global Hi-Tech Films, Inc.

Architectural Window Film

CONTACT INFO
EMAIL
Request for informationGlobal Hi-Tech Films, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Exterior Reflective Filmscart-plus

  • R SILVER 15 EXT.( 3 ply )​

  • R SILVER 20 EXT.( 3 ply )​

  • R SILVER 35 EXT.



Global Window Film's Exterior Reflective Film is a pioneering solution designed for outdoor window applications, providing exceptional solar control and durability. Engineered to endure various weather conditions, this film offers superior heat rejection, glare reduction, and UV protection. Applied externally, it acts as a shield against heat and UV rays, enhancing energy efficiency and indoor comfort. With its advanced design and reflective properties, Global Window Film's Exterior Reflective Film not only improves functionality but also adds a sleek and modern aesthetic to architectural projects.​

FEATURES & BENEFITS

  • Highest cooling by reflecting solar light.​

  • Maintains daytime privacy.​

  • Reduces glare up to 92%.​

  • Best economical solution for cooling purposes.


Specifications for Exterior Reflective Films
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Exterior Reflective Films
Videos for Exterior Reflective Films
Global Hi-Tech Films, Inc. video of Global Hi Tech Films - Manufacturing Excellence
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Global Hi Tech films - 90 year legacy
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Safety films in shower cubicles I of II
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Safety films in shower cubicles II of II
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Security films to avoid forced entry
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: Central Bank of Brazil
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: Prominent Mall in Punjab II
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: Prominent Mall in Punjab
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Spectra pro and Deco Vista
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: City Walk Dubai
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information