Rated 5 based on 1 product reviews
Salsbury Industries

Mailboxes and Lockers

CONTACT INFO
EMAIL
Request for informationSalsbury Industries Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Extra Wide Standard - 18" W Lockercart-plus

18" Wide Single Tier Standard Metal Lockers are constructed of 16 gauge steel are 6 feet high and are available in 18" or 21" depths and a gray, tan or blue finish


Revit BIM Files for Extra Wide Standard - 18" W Locker

Metal Locker Units: 18" Width: 3 Wide: Single Tier: 51000: Series-3: Wide: Units

Metal Locker Units: 18" Width: 1 Wide: Double Tier: 52000: Series-1: Wide: Units

Metal Locker Units: 18" Width: 3 Wide: Double Tier: 52000: Series-3: Wide: Units

Metal Locker Units: 18" Width: 1 Wide: Single Tier: 51000: Series-1: Wide: Units

Metal Locker Units: 18" Width: 1 Wide: Triple Tier: 53000: Series-1: Wide: Units

Metal Locker Units: 18" Width: 3 Wide: Triple Tier: 53000: Series-3: Wide: Units

Metal Locker Units: 18" Width: 1 Wide: Four Tier: 54000: Series-1: Wide: Units

Metal Locker Units: 18" Width: 3 Wide: Four Tier: 54000: Series-3: Wide: Units

Catalogs for Extra Wide Standard - 18" W Locker