Rated 5 based on 1 product reviews
Johns Manville Building Insulation

Building Insulation

CONTACT INFO
EMAIL
Request for informationJohns Manville Building Insulation Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

DuPont™ Styrofoam™ Brand Extruded Polystyrene Pipe Insulation Billet (XPS PIB) is ideal for demanding refrigeration applications. The rigid, closed-cell structure of XPS PIB gives it high compressive strength, low friability, and excellent water-resistance, making the material ideal for freeze-thaw cycling. Additionally, XPS PIB offers excellent thermal resistivity for a variety of applications ranging from -320°F to 165°F (-196°C to 74°C).

- Hide Gallery
Extruded Polystyrene (XPS) Billet

Catalogs for Extruded Polystyrene (XPS) Billet - DuPont™ Styrofoam™ Brand Extruded Polystyrene Pipe Insulation Billet (XPS PIB)
Videos for Extruded Polystyrene (XPS) Billet - DuPont™ Styrofoam™ Brand Extruded Polystyrene Pipe Insulation Billet (XPS PIB)
Johns Manville Building Insulation video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information