Rated 5 based on 1 product reviews
The BILCO Company

Specialty Access Products

CONTACT INFO
P. O. Box 1203
New Haven, CT 06505-1203
Toll Free: 800-366-6530
Phone:
Continuing Education Logo
EMAIL
Request for informationThe BILCO Company Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Fall Protection Grating for Floor Access Doorscart-plus

Fall Protection Grating System allows workers to safely inspect pumps and monitor underground areas. Meeting OSHA 29 CFR1926.502(c) requirements for fall protection for access doors, the system is now available from BILCO as a factory installed option on selected models.

BILCO's fall protection grating system for access doors has been redesigned to offer the same level of protection at a much lower price. New features include a standard powder coat paint finish. Another new feature of our fall protection for access doors is a unique pintle hinge design that allows the grating to open to the full 90 degree position, maximizing the area available for access. The Fall Protection Grating System permanently mounts under access door covers and is available as a factory installed option on the following Bilco models:

  • Type J, JD, J-AL, JD-AL-300 PSF (1464 kg/m2) and H20 reinforced Doors

  • Available on all standard sizes

  • Available for special sizes (contact BILCO for more information)

  • Retrofit kits are also available for field installation (for door models noted above)         


Standard Features and Benefits

  • Provides a permanent means of fall protection under access doors

  • Exceeds OSHA fall protection requirements

  • Aluminum grating features a safety-yellow powder coat paint finish for added visibility

  • Equipped with a stainless steel automatic hold-open device that securely locks the panel in the full open position

  • Stainless steel hardware for corrosion resistance

  • Grating panel of our fall protection for access doors is supplied with a padlock hasp for added security

  • Backed by a 25-Year manufacturer's warranty


Catalogs for Fall Protection Grating for Floor Access Doors
Videos for Fall Protection Grating for Floor Access Doors
The BILCO Company video of The BILCO Bil-Guard 2.0 Roof Hatch Safety Railing System
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of Automatic Smoke Vents - Protecting Life and Property
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of Keys to Increasing Your BILCO Roof Hatch Sales
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of Barracuda Intruder Defense System
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of BILCO Basement Door Factory Tour
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of BILCO Basement Door Keyed Lock Kit Installation
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of Basement Door Weatherstrip Kit Installation
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of BILCO Time Lapse Basement Door Installation
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of Question and Answer on Finished Basements
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of BILCO products for finished basements"
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of BILCO LadderUP - Ladder Safety Post
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of Versamount Replacement Roof Hatch
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of StakWEL Egress Window Wells
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of BILCO Basement Doors
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of Understanding Basement Emergency Egress Codes
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of BILCO Basement Door Installation
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of ScapeWEL Egress Window Wells
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of BILCO Basement Doors
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information