Rated 5 based on 1 product reviews
Jain Building Products

PVC Siding & Trim

CONTACT INFO
EMAIL
Request for informationJain Building Products Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
Pinterest icon
LinkedIn icon

Possibilities are endless with NuCedar Shingles! Introducing our Fancy Shapes™. Shingles That you can mix & match with our 10 precision cut Shingle styles. Allowing you to save time and labor without compromising architectural aesthetics.

NuCedar's Shingles are available in only 1 texture; RoughSawn™ surface texture.
13″ Shingle Lengths are for 5″ Exposure.
18″ Shingle Lengths are for 7″ Exposure.

Fancy Shape Profiles 
Fancy Shapes™ are produced in our Roughsawn™ Texture with 14 standard color choices.  Sizes are available in:

  • 13″ Shingle, 5″ Width

  • 18″ Shingle, 5″ Width

    • With exception of Diamond Profile, which is a 7″ Width Shingle

  • 10 Different Fancy Shapes™ Profiles

NuCedar Shingles are available in 14 vibrant Colors,, in our Roughsawn™ texture. Visit our Timeless Colors page

NuCedar Warranty Guide
Order Samples

- Hide Gallery
Fancy Shape Shingles

Revit BIM Files for Fancy Shape Shingles

PVC Siding: NuCedar

PVC Siding Materials

CAD Drawings for Fancy Shape Shingles
Fancy Shapes - 13" Diamond 5" Width, 5" Exp
download:view:
Fancy Shapes - 13" Diagonal LH
download:view:
Fancy Shapes - 13" Diagonal RH
download:view:
Fancy Shapes - 13" Hexagonal
download:view:
Fancy Shapes - 13" Octagonal
download:view:
Fancy Shapes - 13" Arrow
download:view:
Fancy Shapes - 13" Half Cove
download:view:
Fancy Shapes - 18" Half Cove
download:view:
Fancy Shapes - 18" Diagonal RH
download:view:
Fancy Shapes - 18" Fish Scale
download:view:
Fancy Shapes - 18" Octagonal
download:view:
Fancy Shapes - 18" Hexagonal
download:view:
Fancy Shapes - 18" Dog Ear
download:view:
Fancy Shapes - 13" Round
download:view:
Fancy Shapes - 18" Round
download:view:
Fancy Shapes - 18" Diamond 7" Width, 7" Exp
download:view:
Fancy Shapes - 18" Diamond 5" Width, 7" Exp
download:view:
Fancy Shapes - 18" Diagonal LH
download:view:
Fancy Shapes - 13" Fish Scale
download:view:
Fancy Shapes - 13" Dog Ear
download:view:
Fancy Shapes - 18" Arrow
download:view:
Catalogs for Fancy Shape Shingles
Videos for Fancy Shape Shingles
Jain Building Products video of Installing NuCedar Shingles
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Shingles - Woven Corner
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Installing Pre-Finished Trim - Basic Practices
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Installing Classic Trim - Basic Practices
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Modern Shiplap (Installed Horizontally)
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Painting your PVC Trim
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Shingle - Flares
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Vertical Siding
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Clapboard Siding
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Scarf Joints
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Column Wraps
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Heat Forming
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information