The various effects available from Faux Impressions® Latex Glaze are accomplished by applying 1 or more layers of colored glaze over a base coat. Since the Latex Glaze is translucent (tinting creates a transparent glaze and mixing with paint creates a semi-opaque glaze), the basecoat color influences the finished appearance. It is a recommended practice to preview color choices on a 2 ft by 2 ft practice board prior to painting your project area.

Paints and Coatings: Color Palette: ColorSnap
Paints and Coatings: Sherwin Williams: Sherwin Williams
Paints and Coatings: Material Library: Pro Industrial Multi Surface Eggshell
Paints and Coatings: Material Library: LOXON Acrylic Block Surfacer
Paints and Coatings: Material Library: CONFLEX XL Textured High Build Acrylic Coating
Paints and Coatings: Material Library: Tuff Surface Premium Texture Finish
Paints and Coatings: Material Library: Primers
Paints and Coatings: Material Library: Super Paint Exterior High Gloss
Paints and Coatings: Material Library: Super Paint Satin
Paints and Coatings: Material Library: Pro Industrial Waternborne Acrylic Dryfall Eggshell
Paints and Coatings: Material Library: Highlights
Paints and Coatings: Material Library: Super Paint Exterior Low Lustre
Paints and Coatings: Material Library: Pro Industrial Waterborne Acrylic Dryfall Flat
Paints and Coatings: Material Library: Pro Industrial Waterbased Alkyd Urethane
Paints and Coatings: Material Library: Pro Industrial Multi Surface Semi-Gloss
Paints and Coatings: Material Library: Pro Industrial Multi Surface Gloss
Paints and Coatings: Material Library: CONFLEX ULTRACRETE Solvent Borne Coating
Paints and Coatings: Material Library: ConFlex 7 percent Siloxane Water Repellant
Paints and Coatings: Material Library: Dry Erase Clear Gloss Coating
Paints and Coatings: Material Library: LOXON Acrylic Conditioner
Paints and Coatings: Material Library: LOXON Self Cleaning Flat
Paints and Coatings: Material Library: LOXON Self Cleaning Acrylic
Paints and Coatings: Material Library: LOXON Vertical Semi-Transparent Concrete Stain
Paints and Coatings: Material Library: LOXON Water Blocking Primer Finish
Paints and Coatings: Material Library: Pro Industrial Heavy Duty Block Filler
Paints and Coatings: Material Library: Pro Industrial DTM Acrylic Primer Finish
Paints and Coatings: Material Library: Multi-Purpose Interior Exterior Latex Primer Sealer
Paints and Coatings: Material Library: LOXON Self Cleaning Satin
Paints and Coatings: Material Library: Duration Home - Flat
Paints and Coatings: Material Library: Duration Home - Semi-Gloss
Paints and Coatings: Material Library: Duration Home Interior Latex - White Only
Paints and Coatings: Material Library: Harmony - Eggshell
Paints and Coatings: Material Library: Harmony - Flat
Paints and Coatings: Material Library: Harmony - Semi-Gloss
Paints and Coatings: Material Library: Harmony Interior Latex - White Only
Paints and Coatings: Material Library: Loxon Concrete & Masonry Primer/Sealer - White Only
Paints and Coatings: Material Library: ProIndustrial Acrylic Coating - White Only
Paints and Coatings: Material Library: ProIndustrial Pre-Catalyzed Waterbased Epoxy - White Only
Paints and Coatings: Material Library: ProIndustrial Pro-CryUniveral Acrylic Primer - White Only
Paints and Coatings: Material Library: ProIndustrial Water-Based Catalyzed Epoxy - White Only
Paints and Coatings: Material Library: ProMar 200 Flat - 1500 Colors
Paints and Coatings: Material Library: Reliance - Eggshell