Rated 5 based on 1 product reviews
PalmSHIELD

CONTACT INFO
300 E. Locust
Carter Lake, IA 51510
Phone: 531-329-4406
EMAIL
Request for informationPalmSHIELD Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
Pinterest icon

PalmSHIELD's Filigree Living Trellis system keeps it clean and simple by incorporating a double box framed trellis with no visual framework. The box trellis design is accomplished by two wire mesh panels held approximately 3" apart by vertical channels on each side.

- Hide Gallery
Filigree Double Mesh Panel

Revit BIM Files for Filigree Double Mesh Panel

Filigree Double Mesh Panel

Filigree Double Mesh Panel: Array

Filigree Double Mesh Panel: Post

CAD Drawings for Filigree Double Mesh Panel
FILIGREE DOUBLE MESH PANEL - POST DETAIL - 01-01-1
download:view:
FILIGREE DOUBLE MESH PANEL - SECTION - 01-01-1
download:view:
Catalogs for Filigree Double Mesh Panel
Videos for Filigree Double Mesh Panel
PalmSHIELD video of Installation a PalmSHADE Sun Shade Structure
2024-08-22T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Bundle Saw at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Custom Fabrication at PalmSHIELD, Patriot Custom Metals, & IronShield Coating
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Back
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Scale Video
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruction Test – Front Side
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of LED Backlit Artistic Laser Cut Screening: PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Mechanical Equipment Screens, Faux Concrete Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Faux Brick Style Mechanical Equipment Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Mechanical Equipment Screening, Faux Stone Panels
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Down
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Up
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Original Louver
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmSHIELD Hercules Horizontal Louver Screening System Installation
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmSHIELD's Gorilla Hinges for Gates | Manufactured by the HAAS Mini Mill
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmShield
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals - Custom Drilling and Tapping CNC
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals: Unique, High-Quality Metal Products!
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Plasma Table at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Powder Coating at PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Top-Notch Fabrication: Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information