Rated 5 based on 1 product reviews
AZEK Building Products, Inc.

Decking, Trim, Siding & Moulding

CONTACT INFO
1330 W. Fulton St.
Chicago, IL 60607
Toll Free: 877-ASK-AZEK
Phone:
EMAIL
Request for informationAZEK Building Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon

Use for expansion and contraction joints on PVC trim boards. Seals gaps around windows and doors. Slow curing, one-part, urethane-based sealant with high level of flexibility and elongation to absorb expansion and contraction from heat or cold.

 

  • Premium-grade TiO2 pigments
  • Resists long-term yellowing
  • Allows ample work time
  • 300 ml

 

- Hide Gallery
Fill & Flex Sealant, Gap Filler

Catalogs for Fill & Flex Sealant, Gap Filler
Videos for Fill & Flex Sealant, Gap Filler
AZEK Building Products, Inc. video of AZEK Column Wrap Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK Stair Rail Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK Rail Installation
2016-07-13T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK Porch Installation
2016-07-13T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech Decking Installation using CONCEALoc Hidden Fastener
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech Fascia Installation with TOPLoc Face Fasteners
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech FUSIONLoc™ Hidden Fastening Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK Bench and Planter Kit Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK In-Deck Storage Kit Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech Lighting Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech RadianceRail Express
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech RadianceRail
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK Building Products SpecWizard for Cellular PVC Fabrications
2017-10-10T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information