Rated 5 based on 1 product reviews
Firefree Coatings, Inc.

Intumescent Fire Resistant Coatings

CONTACT INFO
8 Commercial Blvd. Suite E
Novato, CA 94949
Toll Free: 888-990-3388
Phone: 415-459-6488
EMAIL
Request for informationFirefree Coatings, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon

The Firefree Wildfire System is the first and only exterior intumescent coating system that meets the ASTM fire and weatherization standards required for use in the Wildland Urban Interface (“WUI"), as prescribed in the California Building Standards Code Section 704A (materials and construction methods for Exterior Wildfire Exposure) and the International Code Council (ICC).

The Firefree System is a two-product system. The first product is Firefree Class A ("FfA") which will provide the fire ignition resistant properties. The second product is Firefree Exterior Topcoat ("FfE"). FfE does not have any fire-retardant properties on its own; it is used only to protect FfA from long-term weather exposure.

  • Tested to all ASTM WUI test standards

  • Fire ignition resistant, ICC listed

  •  Weather resistant, ICC listed

  •  Easy to use and cost effective

  •  Environmentally friendly

  •  High quality exterior finish

  •  Does not need to be reapplied yearly

- Hide Gallery
Firefree Wildfire Exterior System

Specifications for Firefree Wildfire Exterior System
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Firefree Wildfire Exterior System
Firefree Coatings, Inc. video of Firefree Wildfires
2023-01-04T00:00:00+00:00Z
(Firefree Coatings, Inc.)request for information
Firefree Coatings, Inc. video of Firefree Cardboard Demo
2023-01-04T00:00:00+00:00Z
(Firefree Coatings, Inc.)request for information
Firefree Coatings, Inc. video of Firefree Room Corner Test
2023-01-04T00:00:00+00:00Z
(Firefree Coatings, Inc.)request for information
Firefree Coatings, Inc. video of Firefree San Francisco Live Burn
2023-01-04T00:00:00+00:00Z
(Firefree Coatings, Inc.)request for information
Firefree Coatings, Inc. video of Firefree Fabric / Tent Burn
2023-01-04T00:00:00+00:00Z
(Firefree Coatings, Inc.)request for information
Firefree Coatings, Inc. video of Firefree Vinyl Sidings Burn
2023-01-04T00:00:00+00:00Z
(Firefree Coatings, Inc.)request for information
Firefree Coatings, Inc. video of Firefree School Lofts Test
2023-01-04T00:00:00+00:00Z
(Firefree Coatings, Inc.)request for information
Firefree Coatings, Inc. video of Firefree Intro
2023-01-04T00:00:00+00:00Z
(Firefree Coatings, Inc.)request for information