Rated 5 based on 1 product reviews
Overhead Door™ Brand

Garage Doors and Openers

CONTACT INFO
EMAIL
Request for informationOverhead Door™ Brand Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

When compressed by the trailer, the top pad and side columns provide the best seal between the inside/outside areas around the door opening.

High Quality Construction

  • The fabric is double stitched with high strength polyester thread that has been UV. treated for long term durability

  • The columns and top pad have premium grade foam with full compression and recovery properties in temperatures as low as -40°F

  • The fire resistant foam is continuously bonded to the backing with a non-flammable adhesive with elastic properties for long life

  • Plated vent openings drain moisture and promote air circulation for compression in the vertical columns and top pad

Fabric Advantages

  • Made of fire resistant fabric and available in multiple weights including a premium 40 oz fabric that has 6 times more abrasion resistance

  • All fabrics are treated with UV protection to help prevent fading

Additional Trailer Impact and Abrasion Protection

  • Optional column wear pleats provide additional tearing and abrasion protection

  • Heavy duty 66 oz. wear pleats on the top and bottom corners also available

Optional 4 Sided Weather Protection

  • At docks where there is no leveler, a bottom seal pad can provide a seal on all four sides of the opening along with the side columns and top pad

- Hide Gallery
Fixed Dock Seal

Revit BIM Files for Fixed Dock Seal - LX10R

Loading Dock Equipment: Dock Levellers: Edge Dock Leveler

CAD Drawings for Fixed Dock Seal - LX10R
Dock Seal-Fixed Model LX10R
download:view: