Rated 5 based on 1 product reviews
Garlock Safety Systems

Roofing and Fall Protection Equipment

CONTACT INFO
2601 Niagara Ln
Plymouth, MN 55447
Toll Free: 877-791-4446
Phone: 763-694-2624
EMAIL
Request for informationGarlock Safety Systems Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon
LinkedIn icon

Meets OSHA Requirements1910.29(b) and 1926.502(b)

The SpeedGuard family of products provides an OSHA-compliant guardrail system for protecting workers from falling off 4-foot or taller truck beds when loading or unloading goods, strapping down the load or when placing tarps over the products.

OSHA 1910.28(b)(1)(i) states that the employer must ensure that each employee on a walking-working surface with an unprotected side or edge that is 4 feet (1.2 m) or more above a lower level is protected from falling by a Guardrail systems, safety nets or personal fall protection systems, such as personal fall arrest, travel restraint, or positioning systems.

Flatbed trucks are more than 4 feet in height, so workers need to be protected when they work on them are on them and the loads they carry.

Installation is very easy and quick. The zinc-plated rail holders are placed into the stake pockets on the flatbed. Then the rails are dropped into the rail holders. The included ladder is also held in place by dropping into the stake pockets on the truck. SpeedGuard II can be set up by two people in just under 10 minutes with minimal interference to your trucking operations.

Both kits contain everything needed to protect 48" or 53" flatbeds. Each kit comes with a ladder for safely getting on top of the flatbed and a ladder safety gate. Choose between the kit with an all-terrain transport/storage cart or the kit without the cart so you can develop a custom on-site storage solution.

- Hide Gallery
Flatbed Perimeter Fall Protection

Catalogs for Flatbed Perimeter Fall Protection - SpeedGuard™ II
Videos for Flatbed Perimeter Fall Protection - SpeedGuard™ II
Garlock Safety Systems video of Garlock Safety System Material Handling Products/Solutions
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of GR310 – Forklift Rated Pedestrian Protection
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of SentryGuard™ Gates - Garlock Safety
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety Systems Rail Resizer installation instructions
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety Systems Rollback Mezzanine Gate
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety Systems LedgeGuard Mezzanine Fall Prevention Solution in Action
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of SpeedGuard™ II - Flatbed Perimeter Fall Protection System
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of LadderGuard™ - Garlock Safety System
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety Systems SentryGuard™ Gates
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Palletflow Gate - Garlock Safety Systems
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety Systems RailGuard 200 Rail Run Animation: Leading Edge Rooftop Fall Prevention
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Warning Lines: Folding Warning Lines (Feature Video)
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of ScreenGuard Installation Animation
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety System’s SkyGuard Installation Animation: A Skylight Fall Prevention Solution
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Set and Prevent™ RailGuard 200™ Base VS Cinder Block
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of SpeedGuard™ II Flatbed Fall Protection System - Installation
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Mezzanine Safety Gate: LedgeGuard (Feature Video)
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information