At Garlock Safety Systems, we lead the fall prevention industry with the largest product portfolio engineered to eliminate hazards before accidents happen. With over 35 years of experience, we've earned our reputation as the trusted authority in rooftop fall protection, in-plant protection and material handling fall protection - delivering solutions that combine deep industry expertise, precision craftsmanship, and rigorous testing to meet and exceed federal safety standards.
Our headquarters in Plymouth, Minnesota is home to a highly skilled workforce, ensuring every product we build reflects our unwavering commitment to safety and performance and exceeding OSHA regulations. From concept to installation, we're driven by one purpose: to protect lives and livelihoods.
Our mission is simple - to design and deliver reliable, innovative safety systems that safeguard your most valuable asset: your people.
Construction and Unprotected Edge Protection
Meets OSHA Requirements 1926.502(d) (15) and (16) and 1910.29(b)
The Badger cart is an OSHA compliant mobile anchor point that can protect four workers at a time: two in fall arrest and two in restraint. It's the perfect solution for worker safety during commercial roofing projects.
In the event of a fall, the hardened steel claw deeply penetrates built-up roofs, TPO, ISO EPDM and 20 and 22 -gauge steel decks. This anchors the cart in place, protecting workers from falling. (When working on a non-penetrable surface such as concrete, use the Cobra Cart™.)
The Badger cart's wheelbarrow design enables it to turn on a dime for quick positioning with best-in-class maneuverability.
Weighing at just 625 lbs., the Badger cart is one of the lightest 4-person (2-person fall arrest, 2-person restraint) mobile tie points in the industry and can be quickly deployed where needed. It's easily transportable in a truck bed and designed to fit in elevators with doors as narrow as 40" wide.
The Badger cart is small and compact, using less storage than competing designs.
Meets OSHA Requirements 1926.502(b)(11) and 1926.502(b)(13)
Whether you refer to them as access covers, sewer covers, manhole covers, hatch covers, or utility access points, once uncovered OSHA calls these hazards by just one name. They are all classified as holes under OSHA 1926.501(b)(4). The Garlock Safety Systems Maintenance Hole fall prevention system provides a fully OSHA-compliant system to protect workers from this danger.
Compliance Assured
There are many types of maintenance hole products that are typically designed to mark or highlight this type of hazard. Garlock Safety System's Maintenance Hole protection solution goes far beyond that. It is third-party approved to assure you have a true and fully OSHA-compliant fall prevention solution in place. Two versions are available. P/N 427-001-001 has a 5' swing gate that meets and exceeds the construction OSHA standard and P/N 427-002-001 has an EasyFit self-closing gate for general industry standards.
Fast and Easy Set-Up
Virtually anyone can set up the system ensuring compliance in as little as 10 minutes. Set the four bases on the ground, place the adjustable retaining legs over the base posts, slip in the rails and pin in place. It couldn't be easier to set up and take down for short-term or long-term work.
Meets OSHA Requirement1926.502(b)
OSHA compliant leading edge fall protection system for use with trench boxes or trench shields.
Total Trench Box Safety
Trench boxes provide safety for workers down in the trench. What about workers working near the fall edge of the trench? For above-ground fall prevention rely on Garlock Safety System's heavy-duty trench box clamp and RailGuard 200™ railing.
Easy Setup
One person can quickly install the Trench Box Clamp to trench boxes ranging from 1" to 9" thick. The heavy-duty tensioner screw can be tightened by hand or for maximum productivity use a speed wrench. Use tools to reach the required torque of 90-foot pounds.
Install the railing and workers are now protected and can safely work near the trench edge.
Meets OSHA Requirement 1926.502(b)
Garlock Safety Systems TurboRail system is the perfect solution for quickly constructing an OSHA-approved temporary leading-edge fall prevention solution.
The heart of the system is our versatile Combo Clamp for vertical surfaces like parapet walls. The heavy-duty zinc plated clamp has a clamping range from 6.5" to 24.5", is adjustable in height, and accepts different stanchions. If the parapet won't accept the clamp, separate the clamp into its two parts and one side becomes a screw-down bracket that is attached with lag bolts.
The posi-lock button lock stanchion is our most popular solution. It accepts loop-end rails that quickly and easily snap into place to create the top rail or mid rail. The loop-end rails are compact and take up little storage space between jobs. These reusable rails are a far greener solution than wasting 2 X 4 lumber and takes less time to construct a railing system.
Or choose the combination stanchion that accepts either loop-end rails or 2 X 4 lumber. We also offer a dedicated 2 X 4 stanchion for the job site provided 2 X 4 lumber.
If one prefers to use our GuardRail 200™ preformed rails, the Combo Clamp and preformed rail adapter is needed. The adapter has two ports to accept the rail legs. The rails can be adjusted in height to meet the OSHA height requirement.
Meets OSHA Requirement 1926.502(b)
Garlock's SlabGrabber is known throughout the industry as being the safest and toughest slab clamp on the market.
Using a pry bar or impact driver, it puts a death grip on the edge of the slab for the utmost in compliance, safety, and security.
Its heavy-duty steel construction and concealed and protected thread system withstand years of abuse in the toughest construction job sites.
User-provided 2" X 4" lumber is used to construct the OSHA-compliant rails and its integrated toeboard keeps those at a ground level safe from fall objects.
Meets OSHA Requirements 1910.29(b) and 1926.502(b)
RailGuard GC is designed to meet the specific needs of the construction industry.
The lightweight and compact dual post base is easy to store and to move from job site to job site and requires a single anchor to meet all OSHA standards.
Its integrated steel toeboard is there when you need it such as when working on the high-rise buildings or parking deck slabs or it can be placed around holes like elevator shafts or stairwells during construction and remodeling.
RailGuard is a green solution versus using 2"x4" lumber for a railing that often goes to waste. RailGuard is reusable and designed for years of service on all your job sites.
Meets OSHA Requirement 1926.502(b)
Garlock Safety Systems perimeter clamp delivers OSHA-compliant fall prevention with two different attachment methods to suit the application. And both unique mounting methods give workers 100% unobstructed access to the roof.
When configured as a clamp, it can tightly grip parapet walls between 8" and 24". The adjustable stanchion ensures the top rail and mid-rail are at the correct height regardless of the parapet wall height.
If no suitable parapet wall exists, the clamp can be converted in seconds to a screw-down attachment system. Eight lag bolts secure it to the edge of the roof and deliver rock-solid fall prevention.
Meets OSHA Requirement 1926.502(d) (15) and (16)
The LifePoint Deluxe is a mobile safety harness tie-off device that provides fall protection for two people: fall arrest for one and fall restraint for one, or fall restraint for two.
LifePoint Deluxe is a complete fall arrest system and works without penetrating the roof. With the handle folded back, the body of the LifePoint rests securely on the roof deck to provide the fall resistance needed to protect two people. The ratcheted handle lifts the body of the unit up onto its wheels allowing it to be moved as needed.
Meets OSHA Requirement 1926.502(d) (15) and (16)
The Cobra Standard and Deluxe are important safety tools in the construction and roofing trades. The ability to have multiple team members tie off and work together increases safety and productivity.
The two carts have the ability to tie off three workers in fall arrest while two workers can be tied off in fall restraint.
In the event of a fall, a claw is driven hard into the working surface and digs in and this along with the overall weight prevents any worker from falling to the level below.
The Deluxe cart includes a toolbox, rear brakes, material handling provisions, and a three-position removable SRL tray to keep them off the surface and free of debris and moisture.
Meets OSHA Requirement 1926.502(d) (15) and (16)
The LifePoint Standard is an OSHA compliant two-person mobile anchor where one person can be tied off in restraint and one in arrest or two in restraint.
It is non-penetrating meaning there are no anchors drilled into the roof. Instead, it performed come from shear weight and friction on the roof.
Using mobile tie points during guardrail and warning line installation is the perfect solution when no permanently installed OSHA-approved anchors exist.
Roof and Unprotected Edge Protection
Meets OSHA Requirements 1910.25 and 1910.28 and 1926.451(f) (16) and & ASCE 7-10 table 4-1 for catwalks
Modular Components
Garlock Safety's NeXt Level Stairs is a modular system featuring stair sections with high traction treads, 36" square work platforms and a continuous handrail design. These components can be used to create numerous unique configurations for your facility. The components lay flat in a box for lower shipping costs.
Easy On-Site Assembly
Components bolt together using simple hand tools. Assembling the treads to the stringers and attaching them to the platform is fast and easy work. Handrails use simple set screws to build the OSHA compliant handrail system.
Increased Height
The Garlock Safety Systems NeXt Level Stairs provide safe and easy access to elevated work areas or elevation changes up to 19 feet. The NeXt Level Stairs ensure enhanced safety and compliance with OSHA standards, making them ideal for a wide range of environments.
OSHA Compliant: Meets OSHA requirements 1910.25, 1910.28, 1926.451(f) (16) & ASCE 7-10 table 4-1 for catwalks
Garlock Safety Systems crossover stairs use modular, bolt-together components to construct double-sided crossover stairs. Metal stairs, platforms, heavy-duty hand-rails, and support towers can be combined in any number of ways to fill your unique needs.
Continuous handrail system for increased safety
Assembled on-site and components can be brought up through most hatches
Features:
Pre-Engineered & OSHA Compliant
Quickly Bolts Together
No Fabrication Required
Corrosion Resistant,
Low Maintenance
Modular System
Many configurations are possible
Meets OSHA Requirements 1910.29(b) and 1926.502(b)
As a leader in passive fall prevention for more than 30 years, Garlock Safety Systems continues to introduce innovative safety products that protect workers and lowers your overall safety costs.
OHSA Compliant:
Garlock Safety Systems Set and Prevent RailGuard 200 base is the perfect long-term, fully OHSA-compliant fall prevention solution for rooftop. Tested to rigorous state and federal standards with third-party certification.
Lower Cost:
Efficient high volume production processes and natural materials provide low per unit costs that results in significant savings.
Best Value:
Take a moment to compare features and compare the price, it will quickly become evident that Garlock Safety Systems Set and Prevent base provides best in class value.
Meets OSHA Requirements 1910.29(b) and 1926.502(b)
All three of our self-closing gates feature a wide adjustment range that makes it easy to select a gate without tedious measuring.
If it looks like the gate is between 17" and 28" the SlimFit will work just fine and is more economical. If the opening seems more like it's between 17" and 48" the EasyFit is an easy choice. If the opening is large, say 48" to 60" then go with the EasyFit Xl.
All our self-closing gates can open to the left or right and feature a galvanized slide for long life indoors or out. The SlimFit has a yellow slide plate and often requires the slide to be cut for the optimal fit. Both EasyFit gates can come with either a galvanized slid plate or is powder-coated safety yellow and cutting is seldom required.
All have the ability to change the vertical hinge positions which is helpful if there happen to be obstructions on the mounting post such as when mounting it to RailGuard 200 railings.
Meets OSHA Requirements 1910.29(b) and 1926.502(b)
Custom perimeter modular safety rails just got easier with RailGuard™ Fit-Rite™ railing systems.
Garlock's RailGuard 200™ Fit-Rite™ Safety Rail is the ideal choice for ensuring fall protection in various settings. This innovative system meets the safety standards of OSHA Requirements 1910.29(b) and 1926.502(b), guaranteeing a safe environment for workers at elevated heights. What sets RailGuard 200™ apart is its exceptional versatility and ease of installation. With complete customization options, this safety rail system can be tailored to fit any rooftop, mezzanine, or loading dock configuration. Its modular design allows for quick and straightforward assembly, saving time and ensuring hassle-free installation.
Meets OSHA Requirements1910.29(b)and 1926.502(b)
For more than 35 years, RailGuard 200 mobile safety rail and bases have been protecting the leading edge on rooftops. Its weighted, non-penetrating design makes it the perfect solution for permanent mounting and for temporary protection during roofing work or general construction.
It's 4-post design makes it easy to choose which port to use to get the best fit and spacing on the roof. Built-in two lifting handles make it easy to move around the roof.A wide range of options and accessories are available to accommodate any unique situation that may exist on your rooftop.
Meets OSHA Requirements 1926.502(b)(3) and (b)(4) and 1910.29(b)(3) and (b)(4)
Available in safety yellow and in widths from 4' to 12' in one-foot increments, the freestanding swing gate is designed to provide access through a section of Guardrail 200 railing.
On a rooftop, it can be used to provide an opening in the guardrail system where materials can be lifted and placed on the roof. Because it is not a two-gate system, appropriate safety measures must be used such as being tied off to an anchor point when the gate is open and the fall edge is exposed.
It can also be used where it is not possible or desirable to permanently mount a gate with anchors. Take a dock door as an example. Rather than drilling into the concrete and installing anchors, non-penetrating weighted bases are used to support the hinge post and latch post.
Hatch/Ladder Protection
Meets OSHA Requirement 1926.501(b) (4)
Garlock Safety System's HatchProtector is the perfect solution for keeping employees and contractors alike; safe when on your roof.
Customers prefer its compression fit, non-penetrating design which has no possibility of creating a leak in the roof or the hatch.
They have a wide adjustment range in both length and width eliminating precise measuring.
A color-matched self-closing EasyFit™ gate is included so the fall hazard is always protected without the worker even thinking about it.
Meets OSHA Requirements 1910.29(b) and 1926.502(b)
One of the most dangerous situations on a roof is when you reach the top of a fixed ladder. One misstep to the left or right and backward when standing at the leading edge can result in a fall.
LadderGuard prevents this by putting a physical barrier between the fall edge and people. The ladder connectors and guardrails provide a safe passageway to escort people safely 6' away from the fall edge once they pass through the self-closing gate.
LadderGuard is non-penetrating into the roof and has provisions for being the starting point for a full perimeter fall prevention plan using warning lines and/or guardrails.
Skylight Protection
OSHA Compliant: Meets OSHA requirements 1926.501(b) (4)
A flexible and modular solution for protecting skylights, smoke hatches, and other openings. Excels at protecting large or tall skylights and large smoke hatches.
Non-penetrating into the roof or skylight curb
Galvanized screen resists corrosion, designed for low domed skylights
OSHA Compliant: Meets OSHA requirements CAL OSHA 3212 (b) and (e) and 1926.501(b) (4)
Unprotected skylights are a hazard and protecting them should be part of your prevention plan. Limit your liability and protect your employees with ScreenGuard™ skylight covers. The clamp on design uses a compression fit to the skylight frame eliminating any contact with roof maintaining water tight integrity.
Non-penetrating into the roof or skylight curb
Galvanized screen resists corrosion, designed for low domed skylights
Visual Warning Line Systems
Meets OSHA Requirement 1926.502(f)(2)
This permanent warning line system utilizes the cost-effective Set and PreventTM base to create a high-value warning line system. Form-fitting rubber pads and its non-penetrating design maintains the watertight integrity and warranty of the roof. Flags are constructed of hard safety yellow flags with fade-resistant anti-UV additives and are spaced at 6' for durability and to meet OSHA standards.
Meets OSHA Requirement 1926.502(f)(2)
Everlast 300 is a permanent warning system using our traditional metal bases with adhesive pads. Comes standard with a 100' plastic coated stainless steel cable and hard plastic flags with fade-resistant anti-UV additives for long life in harsh environments.
Kit includes three bases, stanchions, pins, 100' of cable, and all connecting hardware.
Choice between two different finishes. Yellow bases and stanchions or galvanized bases with zinc plated stanchions.
Flatbed Truck and Trailer Protection
Meets OSHA Requirements1910.29(b) and 1926.502(b)
The SpeedGuard family of products provides an OSHA-compliant guardrail system for protecting workers from falling off 4-foot or taller truck beds when loading or unloading goods, strapping down the load or when placing tarps over the products.
OSHA 1910.28(b)(1)(i) states that the employer must ensure that each employee on a walking-working surface with an unprotected side or edge that is 4 feet (1.2 m) or more above a lower level is protected from falling by a Guardrail systems, safety nets or personal fall protection systems, such as personal fall arrest, travel restraint, or positioning systems.
Flatbed trucks are more than 4 feet in height, so workers need to be protected when they work on them are on them and the loads they carry.
Installation is very easy and quick. The zinc-plated rail holders are placed into the stake pockets on the flatbed. Then the rails are dropped into the rail holders. The included ladder is also held in place by dropping into the stake pockets on the truck. SpeedGuard II can be set up by two people in just under 10 minutes with minimal interference to your trucking operations.
Both kits contain everything needed to protect 48" or 53" flatbeds. Each kit comes with a ladder for safely getting on top of the flatbed and a ladder safety gate. Choose between the kit with an all-terrain transport/storage cart or the kit without the cart so you can develop a custom on-site storage solution.
Loading Dock, Ladder, and Access Protection
Meets OSHA Requirements1926.502(b)(3) and (b)(4) and 1910.23(a) (2)
The SentryGuard gate is the fall prevention gate of choice for shipping and receiving dock doors and shipping pits in busy material handling applications. Once the semi-truck is backed up to the dock door or recessed shipping pit, the gate can be lifted as now the fall hazard is eliminated by the truck.
The depth of the gate is very small and consumes very little of the valuable floor space needed for receiving incoming goods or shipping products to customers. Compared to a swing gate; which requires large open areas to swing the gate open, the SentryGuard cantilevered gates open upward allowing you to take full advantage of the often limited workspace in shipping and receiving areas.
Single SentryGuard gates have a clear opening for 3' to 10' so they can be used for much more than dock doors. Fall prevention around floor holes where large materials need to pass through, pedestrian access and control, and separating people from machinery are other popular applications.
Split SentryGuard gates are used when the clear opening required is up to 14' and also where height restrictions prohibit the use of a single SentryGuard gate.
Meets OSHA Requirements 1926.502(b)(3) and (b)(4) and 1910.29(b)(3) and (b)(4)
Available in safety yellow and in widths from 4' to 12' in one-foot increments, the freestanding swing gate is designed to provide access through a section of Guardrail 200 railing.
On a rooftop, it can be used to provide an opening in the guardrail system where materials can be lifted and placed on the roof. Because it is not a two-gate system, appropriate safety measures must be used such as being tied off to an anchor point when the gate is open and the fall edge is exposed.
It can also be used where it is not possible or desirable to permanently mount a gate with anchors. Take a dock door as an example. Rather than drilling into the concrete and installing anchors, non-penetrating weighted bases are used to support the hinge post and latch post.
Meets OSHA Requirements 1926.502(b)(3) and (b)(4) and 1910.29(b)(3) and (b)(4)
GuardRail 200 Permanent mount family of products can be used for a wide variety of fall prevention applications and so much more.
Vertical mounted Permanent Mount bases are anchored to vertical surfaces and use our long leg rail to establish an OSHA-compliant guardrail system. This can be deployed around shipping pits, mezzanine perimeters, or a myriad of other applications in material handling and warehousing applications.
Horizontally mounted bases can be used to create handrail systems for pedestrian traffic control, machine guarding, fall prevention, and more.
For maximum flexibility, the railings are pinned into most bases so the railing can be removed quickly without the use of tools when required.
Meets OSHA Requirements 1926.502(b)(3) and (b)(4) and 1910.29(b)(3) and (b)(4)
A manual swing was designed primarily for dock doors where an upward-lifting cantilevered gate such as our SentryGuard gate cannot be used due to a height restriction.
The gate features a floor-mounted hinge post that is installed with the four included anchors. The railing itself is a standard RailGuard 200 railing and is purchased separately. RailGuard 200 comes in one increment to accommodate any width requirement and can safety yellow, galvanized, or chose a custom color.
The latch is wall mounted using the included anchors. It features a positive latching mechanism preventing accidental opening. There is an integrated padlock hasp for added security and control.
Meets OSHA Requirements1910.29(b)and 1926.502(b)
All three of our self-closing gates feature a wide adjustment range that makes it easy to select a gate without tedious measuring.
If it looks like the gate is between 17" and 28" the SlimFit will work just fine and is more economical. If the opening seems more like it's between 17" and 48" the EasyFit is an easy choice. If the opening is large, say 48" to 60" then go with the EasyFit Xl.
All our self-closing gates can open to the left or right and feature a galvanized slide for long life indoors or out. The SlimFit has a yellow slide plate and often requires the slide to be cut for the optimal fit. Both EasyFit gates can come with either a galvanized slid plate or is powder-coated safety yellow and cutting is seldom required.
All have the ability to change the vertical hinge positions which is helpful if there happen to be obstructions on the mounting post such as when mounting it to RailGuard 200 railings.
Machine Guarding
Meets OSHA Requirement1910.176(a)
Our GR310 Forklift Rated Protective Guardrail System is meticulously engineered and tested in-house to Comply with ANSI MH31.2-201 at 3mph with 10,000lb. fork truck. Designed for optimal pedestrian protection, this robust guardrail system safeguards your employees from forklift accidents, enhancing workplace safety and compliance.
Manage traffic flow
The GR310 acts as a formidable shield, strategically managing the flow of traffic within your facility. Its primary focus is on minimizing intersections between forklifts and pedestrians, a pivotal element in creating a secure work environment. By implementing the GR310, businesses can take a proactive stance in reducing the risk of collisions, safeguarding both personnel and valuable equipment.
Protect your people
The GR310 goes a step further by significantly reducing the risk of accidents, including forklift crashes into racking structures that could lead to potential fatalities. In embracing the GR310, organizations not only invest in the latest safety solution but also prioritize the well-being of their most valuable asset—their people.
Osha Compliant
Additionally, the GR310 meets OSHA requirements 1910.176(a), ensuring that your safety measures align with industry standards and regulations.
Meets OSHA Requirements1910.29(b)and 1926.502(b)
All three of our self-closing gates feature a wide adjustment range that makes it easy to select a gate without tedious measuring.
If it looks like the gate is between 17" and 28" the SlimFit will work just fine and is more economical. If the opening seems more like it's between 17" and 48" the EasyFit is an easy choice. If the opening is large, say 48" to 60" then go with the EasyFit Xl.
All our self-closing gates can open to the left or right and feature a galvanized slide for long life indoors or out. The SlimFit has a yellow slide plate and often requires the slide to be cut for the optimal fit. Both EasyFit gates can come with either a galvanized slid plate or is powder-coated safety yellow and cutting is seldom required.
All have the ability to change the vertical hinge positions which is helpful if there happen to be obstructions on the mounting post such as when mounting it to RailGuard 200 railings.
Meets OSHA Requirements 1910.29(b) and 1926.502(b)
Custom perimeter modular safety rails just got easier with RailGuard™ Fit-Rite™ railing systems.
Garlock's RailGuard 200™ Fit-Rite™ Safety Rail is the ideal choice for ensuring fall protection in various settings. This innovative system meets the safety standards of OSHA Requirements 1910.29(b) and 1926.502(b), guaranteeing a safe environment for workers at elevated heights. What sets RailGuard 200™ apart is its exceptional versatility and ease of installation. With complete customization options, this safety rail system can be tailored to fit any rooftop, mezzanine, or loading dock configuration. Its modular design allows for quick and straightforward assembly, saving time and ensuring hassle-free installation.
Meets OSHA Requirements 1926.502(b)(3) and (b)(4) and 1910.29(b)(3) and (b)(4)
GuardRail 200 Permanent mount family of products can be used for a wide variety of fall prevention applications and so much more.
Vertical mounted Permanent Mount bases are anchored to vertical surfaces and use our long leg rail to establish an OSHA-compliant guardrail system. This can be deployed around shipping pits, mezzanine perimeters, or a myriad of other applications in material handling and warehousing applications.
Horizontally mounted bases can be used to create handrail systems for pedestrian traffic control, machine guarding, fall prevention, and more.
For maximum flexibility, the railings are pinned into most bases so the railing can be removed quickly without the use of tools when required.
Mezzanine, Elevated Access Points, and Rack & Storage
Meets OSHA Requirements1910.29(b)and 1926.502(b)and ANSI 6.4.3
OSHA Compliant
Like all Garlock Safety products, the PalletFlow Pro is third-party tested and certified to meet and exceed OSHA standards. Instills peace of mind that workers in elevated pallet flow lanes are thoroughly protected by an independently tested and verified OSHA-compliant gate.
Maximum Productivity
The PalletFlow Pro will not slow product movement in even the highest velocity pallet flow lanes found in retail and other types of distribution centers. The self-closing gate requires no human intervention, so the charge side of the lane is always available to accept a pallet. The system protects each side of the bay independently so even if a lane becomes unusable, only one lane is affected and the adjacent lane functions as normal.
Best Value
The PalletFlow Pro is designed for low acquisition cost, and quick installation and delivers the lowest total cost of ownership. The gate comes preassembled with the axle, pivot pints, and springs which speed installation. It was designed from the ground up to avoid being damaged and eliminate high replacement part costs and repair labor.
Meets OSHA Requirements1910.29(b)and 1926.502(b)
All three of our self-closing gates feature a wide adjustment range that makes it easy to select a gate without tedious measuring.
If it looks like the gate is between 17" and 28" the SlimFit will work just fine and is more economical. If the opening seems more like it's between 17" and 48" the EasyFit is an easy choice. If the opening is large, say 48" to 60" then go with the EasyFit Xl.
All our self-closing gates can open to the left or right and feature a galvanized slide for long life indoors or out. The SlimFit has a yellow slide plate and often requires the slide to be cut for the optimal fit. Both EasyFit gates can come with either a galvanized slid plate or is powder-coated safety yellow and cutting is seldom required.
All have the ability to change the vertical hinge positions which is helpful if there happen to be obstructions on the mounting post such as when mounting it to RailGuard 200 railings.
Meets OSHA Requirements 1926.502(b)(3) and (b)(4) and 1910.29(b)(3) and (b)(4)
A manual swing was designed primarily for dock doors where an upward-lifting cantilevered gate such as our SentryGuard gate cannot be used due to a height restriction.
The gate features a floor-mounted hinge post that is installed with the four included anchors. The railing itself is a standard RailGuard 200 railing and is purchased separately. RailGuard 200 comes in one increment to accommodate any width requirement and can safety yellow, galvanized, or chose a custom color.
The latch is wall mounted using the included anchors. It features a positive latching mechanism preventing accidental opening. There is an integrated padlock hasp for added security and control.
Meets OSHA Requirements 1910.29(b) and 1926.502(b) and ANSI 6.4.3
The rack-mounted rollback gate is the fall prevention solution of choice for high volume and highly productive B2B and B2C eCommerce and distribution warehouses that use elevated pick modules.
Rollback gates with dual interconnected gates are the ideal solution because under any and all conditions, either the pick side gate is closed or the loading side gate is closed so workers are never exposed to the falling edge.
The load side gate and pick side gate are connected together and synchronized by a dual chain drive system. When a worker lowers the pick side of the gate to close off the fall hazard, the load side automatically raises and is ready to accept the pallet. Once the pallet is in the pallet drop zone, the operator raises the pick side gate to access the pallet, and the load side gate drops, closing off the fall hazard.
Meets OSHA Requirements 1910.29(b) and 1926.502(b) and ANSI 6.4.4
This floor-mounted Rollback gate is the product of choice when moving pallets or materials to and from an elevated location.
Rollback gates with dual interconnected gates are the ideal solution because under any and all conditions, either the pick side gate is closed or the loading side gate is closed so workers are never exposed to the fall edge.
The load side gate and pick side gate are connected together and synchronized by a dual chain drive system. When a worker lowers the pick side of the gate to close off the fall hazard, the load side automatically raises and is ready to accept the pallet. Once the pallet is in the pallet drop zone, the operator raises the pick side gate to access the pallet and the load side gate drops, closing off the fall hazard.
Meets OSHA Requirements1926.502(b)(3) and (b)(4) and 1910.29(b)(3) and (b)(4)
GuardRail 200 Permanent mount family of products can be used for a wide variety of fall prevention applications and so much more.
Vertical mounted Permanent Mount bases are anchored to vertical surfaces and use our long leg rail to establish an OSHA-compliant guardrail system. This can be deployed around shipping pits, mezzanine perimeters, or a myriad of other applications in material handling and warehousing applications.
Horizontally mounted bases can be used to create handrail systems for pedestrian traffic control, machine guarding, fall prevention, and more.
For maximum flexibility, the railings are pinned into most bases so the railing can be removed quickly without the use of tools when required.
Meets OSHA Requirements1910.29(b) and 1926.502(b)
LedgeGuard is a two-gate pallet and material transfer gate for protecting workers at height.
When the mezzanine side is closed, the load side gate is open ready to accept a pallet. Once the pallet is in position, closing the load side automatically opens the mezzanine side so the load can be moved to where it needs to go.
It has an open-top which is useful if your process involves hoisting materials into or out of the gate and it accommodates pallets of any height.
The clear opening is 59.8" wide which gives plenty of room for standard 40" wide pallets and has a depth of 61.9" that easily accommodates 48" deep pallets. The gate requires at least 84" of ceiling clearance.
The opening in the mezzanine railing systems can be as narrow as 68.2". If the guardrail opening is larger, Garlock Safety Systems has a number of solutions that will close off any gaps between the gate and the railing to ensure a safe work area and OSHA compliance. OSHA states that any gaps cannot exceed 19" in width.
OSHA 1926.502(b)(2)(iii)
Intermediate members (such as balusters), when used between posts, shall be not more than 19 inches (48 cm) apart.
Meets OSHA Requirements 1926.502(b)(3) and (b)(4) and 1910.29(b)(3) and (b)(4)
Available in safety yellow and in widths from 4' to 12' in one-foot increments, the freestanding swing gate is designed to provide access through a section of Guardrail 200 railing.
On a rooftop, it can be used to provide an opening in the guardrail system where materials can be lifted and placed on the roof. Because it is not a two-gate system, appropriate safety measures must be used such as being tied off to an anchor point when the gate is open and the fall edge is exposed.
It can also be used where it is not possible or desirable to permanently mount a gate with anchors. Take a dock door as an example. Rather than drilling into the concrete and installing anchors, non-penetrating weighted bases are used to support the hinge post and latch post.
Meets OSHA Requirements 1910.29(b) and 1926.502(b) and ANSI 6.4.3
A pallet flow gate is the choice for pallet flow applications as it requires no human intervention to have the gate be ready to accept a load. There is nothing more frustrating than to have to charge a pallet flow lane only to find out someone did not leave the gate open so the lane can be loaded.
After the load is placed and flows down the tracks, the one-way arms automatically close behind it, closing off the fall hazard.
We offer solutions ranging from a single pallet flow bay to a whole rack system set up for pallet flow with hundreds of side-by-side pallet flow lanes.
