Rated 5 based on 1 product reviews
Silvermine Stone Company

Stone Veneer Siding

CONTACT INFO
EMAIL
Request for informationSilvermine Stone Company Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Type: Flats

Length: 24"

Height: 6"

Width: 1.75"

Use: Interior and Exterior Walls

Panel Thickness: 1.75"

Number of Colors: 5

Order Samples

- Hide Gallery
Flats

Specifications for Flats
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Flats
Videos for Flats
Silvermine Stone Company video of Installation Overview – 6 Easy Steps | Silvermine Stone
2025-02-14T00:00:00+00:00Z
(Silvermine Stone Company)request for information
Silvermine Stone Company video of Silvermine Stone – Protecting the House from Water
2025-02-14T00:00:00+00:00Z
(Silvermine Stone Company)request for information
Silvermine Stone Company video of Pillar System Installation Guide | Silvermine Stone
2025-02-14T00:00:00+00:00Z
(Silvermine Stone Company)request for information