Rated 5 based on 1 product reviews
CONTACT INFO
4955 Stout Drive
San Antonio, TX 78219
Toll Free: 800-736-5256
Phone:
Continuing Education Logo
Would you like to see hosted content from Impact Recovery Systems?
EMAIL
Request for informationImpact Recovery Systems Contact Us / RFI
Virtually Unbreakable Guardrail. All new from SlowStop, Polycarbonate Guardrail for attaching to SlowStop Bollards to create virutally unbreakable barriers. Withstands an incredible 12,500 pounds of force without any permanent deflections. Returns to original shape again and again after impact. Lightweight for easy installation, it can even be used to form curves. Comes complete with hardware for attaching to SlowStop Bollards. Rails are recessed to allow overlapping of multiple lengths. Injection Molded in one piece and colored yellow throughout, this safety rail eliminates maintenance painting and resists bending and denting. End caps available. Each section of rail covers 4m. Custom cuts available.
- Hide Gallery
FlexRail Polycarbonate Guardrail
Videos for FlexRail Polycarbonate Guardrail
Impact Recovery Systems video of SlowStop Bollard Full Demonstration Video
2015-08-31T00:00:00+00:00Z
(Impact Recovery Systems)request for information
Impact Recovery Systems video of So Simple, So Brilliant
2015-08-31T00:00:00+00:00Z
(Impact Recovery Systems)request for information
Impact Recovery Systems video of SlowStop PC Guard Rail
2015-08-31T00:00:00+00:00Z
(Impact Recovery Systems)request for information
Impact Recovery Systems video of SlowStop Rebounding Bollard - How Does It Work?
2015-08-31T00:00:00+00:00Z
(Impact Recovery Systems)request for information
Impact Recovery Systems video of 4" SlowStop Rebounding Bollard Stopping Power
2015-08-31T00:00:00+00:00Z
(Impact Recovery Systems)request for information
Impact Recovery Systems video of SlowStop vs. Fixed Bollard Comparison
2015-08-31T00:00:00+00:00Z
(Impact Recovery Systems)request for information
Impact Recovery Systems video of SlowStop Bollard Installation Demonstration
2015-08-31T00:00:00+00:00Z
(Impact Recovery Systems)request for information
Impact Recovery Systems video of SlowStop Bollard Loading Dock Protection
2015-08-31T00:00:00+00:00Z
(Impact Recovery Systems)request for information
Impact Recovery Systems video of SlowStop Bollard Pedestrian Protection
2015-08-31T00:00:00+00:00Z
(Impact Recovery Systems)request for information
Impact Recovery Systems video of 6" Rebounding Bollard Truck Collision
2015-08-31T00:00:00+00:00Z
(Impact Recovery Systems)request for information
Impact Recovery Systems video of SlowStop Bollard Equipment Protection
2015-08-31T00:00:00+00:00Z
(Impact Recovery Systems)request for information
Impact Recovery Systems video of Toughness of SlowStop Bollard
2015-08-31T00:00:00+00:00Z
(Impact Recovery Systems)request for information
Impact Recovery Systems video of SlowStop Bollard Warehouse Rack Protection
2015-08-31T00:00:00+00:00Z
(Impact Recovery Systems)request for information
Impact Recovery Systems video of SlowStop Bollard Prevents Loss of Load
2015-08-31T00:00:00+00:00Z
(Impact Recovery Systems)request for information
Impact Recovery Systems video of Impact Recovery Systems SpecWizard for Bollards and Traffic Control Products
2015-11-10T00:00:00+00:00Z
(Impact Recovery Systems)request for information
Impact Recovery Systems video of SlowStop Type 3 Bollard - Heavy Load Test
2015-08-31T00:00:00+00:00Z
(Impact Recovery Systems)request for information