Rated 5 based on 1 product reviews
The BILCO Company

Specialty Access Products

CONTACT INFO
P. O. Box 1203
New Haven, CT 06505-1203
Toll Free: 800-366-6530
Phone:
Continuing Education Logo
EMAIL
Request for informationThe BILCO Company Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

BILCO offers a complete line of floor doors that are designed to accept flooring and paving materials, making them virtually hidden in finished flooring areas. Products are available to receive composition tile, carpeting, or architectural flooring materials up to 1" (25 mm) in thickness.

Type T-Carpet or Composition Flooring
Type TER-Architectural Flooring

- Hide Gallery
Floor Access Doors For Finished Flooring

Revit BIM Files for Floor Access Doors For Finished Flooring

Floor Access Doors: Double Leaf

Fire Rated Floor Doors: Single Leaf: Fire Rated

Floor Access Doors: Single Leaf

CAD Drawings for Floor Access Doors For Finished Flooring
Type TRD (double leaf)
download:view:
Type TER (single leaf)
download:view:
Type TD (double leaf)
download:view:
Type T (single leaf)
download:view:
Specifications for Floor Access Doors For Finished Flooring
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Floor Access Doors For Finished Flooring
Videos for Floor Access Doors For Finished Flooring
The BILCO Company video of The BILCO Bil-Guard 2.0 Roof Hatch Safety Railing System
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of Automatic Smoke Vents - Protecting Life and Property
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of Keys to Increasing Your BILCO Roof Hatch Sales
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of Barracuda Intruder Defense System
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of BILCO Basement Door Factory Tour
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of BILCO Basement Door Keyed Lock Kit Installation
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of Basement Door Weatherstrip Kit Installation
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of BILCO Time Lapse Basement Door Installation
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of Question and Answer on Finished Basements
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of BILCO products for finished basements"
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of BILCO LadderUP - Ladder Safety Post
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of Versamount Replacement Roof Hatch
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of StakWEL Egress Window Wells
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of BILCO Basement Doors
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of Understanding Basement Emergency Egress Codes
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of BILCO Basement Door Installation
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of ScapeWEL Egress Window Wells
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information
The BILCO Company video of BILCO Basement Doors
2025-12-17T00:00:00+00:00Z
(The BILCO Company)request for information