Rated 5 based on 1 product reviews
Overhead Door™ Brand

Garage Doors and Openers

CONTACT INFO
EMAIL
Request for informationOverhead Door™ Brand Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Impactable L-shaped columns hug the trailer to help seal out the weather. Along with the adjustable curtains, this shelter accommodates a wide variety of trailers with different widths and heights. It also provides access to the full width and height of the trailer.

Adjustable Curtain Heights

  • Available with up to a 52" drop

  • Full width steel tube that prevents curtain sagging

  • With a rope and pulley assembly, the curtain adjusts to different trailer heights to help aid thermal efficiency. The curtain can be ordered with overlapping low temperature PVC strips for cold applications

High Quality Construction

  • The fabric is double stitched with high strength polyester thread that has been UV treated for long term durability

  • The columns have premium grade foam with full compression and recovery properties in temperatures as low as -40°F

  • The fire resistant foam is continuously bonded to the backing with a non-flammable adhesive with elastic properties for long life

  • Plated vent openings drain moisture and promote air circulation for compression in the vertical columns

Fabric Advantages

  • Made of fire resistant fabric and available in multiple weights including a premium 40 oz fabric that has 6 times more abrasion resistance

  • All fabrics are treated with UV protection to prevent fading

Additional Trailer Impact and Abrasion Protection

  • Optional column wear pleats provide additional tearing and abrasion protection

  • Heavy duty 66 oz. wear pleats on the top and bottom corners also available


- Hide Gallery
Foam Dock Shelter

Revit BIM Files for Foam Dock Shelter - TM70R

Loading Dock Equipment: Dock Levellers: Edge Dock Leveler

CAD Drawings for Foam Dock Shelter - TM70R
Dock Shelter-Foam Model TM70R
download:view: