The ForeverSeal features a patented quick-mount system with a lightweight polymer backer and side bracket. This innovative design allows for easy cover replacement without replacing the entire seal. The covers simply slide in, wrap around the seal face, and attach securely with Velcro®. If the seal requires replacement, the base structure of the brackets remain mounted on the wall, making a seal replacement simple and efficient. The ForeverSeal is offered in the Foam Pad (FP) and Foam Pad Hood (FPH) style models:
The ForeverSeal Foam Pad (FP) Dock Seal is a foam-filled head pad and side pads that provide a tight, energy-efficient seal between the trailer and dock wall for protection against inclement weather, dirt and insect infiltration. Designed for door openings up to 9-feet wide x 9-feet high.
The ForeverSeal Foam Pad (FPH) Dock Seal features a hood-style head curtain in place of a head pad with a metal pipe and fiberglass stays in the fabric hood to maintain support and serviceability. Designed for door openings up to 9-feet wide x 12-feet high.
FEATURES AND BENEFITS
Patented quick-mount system with a lightweight polymer backer and side bracket for easy cover replacement
ForeverSeal can be re-covered multiple times over the lifespan of the seal
No need to replace entire seal or remove it from the building
Replacement covers easily slide in and out, wrapping around the seal's face and attaching with Velcro®. No tools needed
Lightweight polymer backer will not warp or rot
50% cost savings over the life of the seal
Replacement covers ship compactly, reducing shipping charges dramatically
Quick and easy install
Available in several top-grade fabric types, weights and colors
High-density polyurethane foam for added resiliency
Foam is bonded to the backer with high-strength adhesive
Heavy-duty galvanized mounting hardware
Ventilation slits ensure proper air circulation
All sew lines are lock-stitched and reinforced with UV-resistant thread
Full-height yellow guide strip