Rated 5 based on 1 product reviews
CONTACT INFO
65 Scott Swamp Rd.
Farmington, CT 06032
Toll Free: 800-7-ACCESS
Phone: 770-672-0757
Would you like to see hosted content from Stanley Access Technologies (Automatic Entrances)?
EMAIL
Request for informationStanley Access Technologies (Automatic Entrances) Contact Us / RFI
The STANLEY Access Technology's 500 Series Revolving Door is a versatile surface mount manual revolving door designed for use in a variety of applications such as office buildings, restaurants, and banks. Its environmentally friendly design helps to improve interior comfort and energy efficiency in buildings while reducing infiltration of dust and dirt into the building entrance. The 500 Series is designed with the long lasting quality the industry expects from STANLEY products. The over-head speed control and heavy duty steel roller bearings will provide many years of trouble free service.

FEATURES AND BENEFITS
  • 4'-Wing design provides maximum seal against air infiltration
  • Standard diameters: 6' 6", 7.0', 7'6", 8'0"
  • Standard canopy heights: 3" profile
  • Standard finishes: clear or bronze anodized
  • Push bars: one 1" diameter round aluminum per wing
  • Upper concealed collapsing mechanism
  • Collapsing wings for emergency egress
  • Curved 1/4" tempered glass wall enclosure
  • Locks - standard deadbolt
  • Slim line door and enclosure sections
  • Overhead speed control
  • Easily removed door wings to provide fast and efficient service
  • Conforms to all North American Building Codes
  • 1/4" tempered wing glass
  • Surface mount installation for retrofits
  • Half roof made from aluminum sheet
  • Heavy duty steel roller bearings

OPTIONS
  • Tinted glass
  • Wing glass  Quarter segment floor grille
  • Full Roof made from aluminum sheet
  • Canopy lighting - 4 3/4" (120mm) LED
  • Special heights
  • Special finish
  • Extended warranties
  • Maintenance and service contracts
  • Quarter Pointing


- Hide Gallery
Four Wing Manual Revolving Door