Rated 5 based on 1 product reviews
American Playground & Recreation Company

Playground Structures & Equipment

CONTACT INFO
EMAIL
Request for informationAmerican Playground & Recreation Company Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Pinterest icon
LinkedIn icon

Selecting from a variety of standard shapes and sizes of shade has never been easier. Complete your play or recreation environment with temperature lowering, aesthetically pleasing shade! Our Rectangular Shade with four column uprights is available in 8 foot, 10 foot and 12' heights with sizes of 10'x15', 10'x20', 13'x15', 13'x20', 15'x25', 18'x24', 18'x28', 18'x32', 18'x36', 20'x26', 20'x30', 20'x34', 20'x38', 24'x30', 24'x34', 24'x38', 24'x40', 28'x34', and 28'x38'.  Contact your local Recreation Consultant for pricing.

Weight
600 lbs

- Hide Gallery
Freestanding Rectangular Shade – Four Column

Specifications for Freestanding Rectangular Shade – Four Column
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Freestanding Rectangular Shade – Four Column
Videos for Freestanding Rectangular Shade – Four Column
American Playground & Recreation Company video of Crazy Horse Park
2024-02-13T00:00:00+00:00Z
(American Playground & Recreation Company)request for information
American Playground & Recreation Company video of Hayward Park
2024-02-13T00:00:00+00:00Z
(American Playground & Recreation Company)request for information
American Playground & Recreation Company video of Watertown Turf
2024-02-13T00:00:00+00:00Z
(American Playground & Recreation Company)request for information