Rated 5 based on 1 product reviews
Haven Lighting

Outdoor Lighting

CONTACT INFO
EMAIL
Request for informationHaven Lighting Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon

Colorful LED light strips have become increasingly popular for good reason. They are versatile and easy to install, making them a great option for adding a touch of ambiance or functionality to any space.

Use Haven Lighting's Full Color LED strip lighting anywhere for brightness, emphasis, and areas that are hard to light. This LED strip lighting (color LED light strips) is dimmable, weatherproof, and perfect for indoor and outdoor installation.

Available in warm white or full color, and variable lengths, it provides the ultimate versatility for any lighting project.Use LED light strips soffits, tres ceilings, capstone applications, and more.

Design Services

- Hide Gallery
Full Color LED Light Strip

Specifications for Full Color LED Light Strip
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Full Color LED Light Strip
Haven Lighting video of How to Install and Hide LED Light Strips (Easy Installation)
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of How to Bury Wire Underground with No Digging
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of How to Wire A Drill Bit for Landscape Wire
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of The Top 5 Ways to Light Outdoor Stairs
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of Installing Commercial Lights (Haven Lighting Winter Training)
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of 1867 Victorian Home - Full Outdoor Lighting Installation!
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of Haven Lighting App tour - Events and Color Selection
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information