Get a factory-like finish FAST with the professional-grade finish of Gallery Series™ Waterborne Topcoat. Designed specifically for professional spray application, it flows and levels to a smooth finish and can be sanded or recoated in as little as 35 – 45 minutes. This premium waterborne coating is ideal for use on kitchen cabinets, wood and composite building products achieving two-component performance with a one-component system. With superior moisture and chemical resistance as well as excellent blocking resistance, this self-sealing finish meets or exceeds Kitchen Cabinet Manufacturers Association (KCMA) requirements.

Paints and Coatings: Color Palette: ColorSnap
Paints and Coatings: Sherwin Williams: Sherwin Williams
Paints and Coatings: Material Library: Pro Industrial Multi Surface Eggshell
Paints and Coatings: Material Library: LOXON Acrylic Block Surfacer
Paints and Coatings: Material Library: CONFLEX XL Textured High Build Acrylic Coating
Paints and Coatings: Material Library: Tuff Surface Premium Texture Finish
Paints and Coatings: Material Library: Primers
Paints and Coatings: Material Library: Super Paint Exterior High Gloss
Paints and Coatings: Material Library: Super Paint Satin
Paints and Coatings: Material Library: Pro Industrial Waternborne Acrylic Dryfall Eggshell
Paints and Coatings: Material Library: Highlights
Paints and Coatings: Material Library: Super Paint Exterior Low Lustre
Paints and Coatings: Material Library: Pro Industrial Waterborne Acrylic Dryfall Flat
Paints and Coatings: Material Library: Pro Industrial Waterbased Alkyd Urethane
Paints and Coatings: Material Library: Pro Industrial Multi Surface Semi-Gloss
Paints and Coatings: Material Library: Pro Industrial Multi Surface Gloss
Paints and Coatings: Material Library: CONFLEX ULTRACRETE Solvent Borne Coating
Paints and Coatings: Material Library: ConFlex 7 percent Siloxane Water Repellant
Paints and Coatings: Material Library: Dry Erase Clear Gloss Coating
Paints and Coatings: Material Library: LOXON Acrylic Conditioner
Paints and Coatings: Material Library: LOXON Self Cleaning Flat
Paints and Coatings: Material Library: LOXON Self Cleaning Acrylic
Paints and Coatings: Material Library: LOXON Vertical Semi-Transparent Concrete Stain
Paints and Coatings: Material Library: LOXON Water Blocking Primer Finish
Paints and Coatings: Material Library: Pro Industrial Heavy Duty Block Filler
Paints and Coatings: Material Library: Pro Industrial DTM Acrylic Primer Finish
Paints and Coatings: Material Library: Multi-Purpose Interior Exterior Latex Primer Sealer
Paints and Coatings: Material Library: LOXON Self Cleaning Satin
Paints and Coatings: Material Library: Duration Home - Flat
Paints and Coatings: Material Library: Duration Home - Semi-Gloss
Paints and Coatings: Material Library: Duration Home Interior Latex - White Only
Paints and Coatings: Material Library: Harmony - Eggshell
Paints and Coatings: Material Library: Harmony - Flat
Paints and Coatings: Material Library: Harmony - Semi-Gloss
Paints and Coatings: Material Library: Harmony Interior Latex - White Only
Paints and Coatings: Material Library: Loxon Concrete & Masonry Primer/Sealer - White Only
Paints and Coatings: Material Library: ProIndustrial Acrylic Coating - White Only
Paints and Coatings: Material Library: ProIndustrial Pre-Catalyzed Waterbased Epoxy - White Only
Paints and Coatings: Material Library: ProIndustrial Pro-CryUniveral Acrylic Primer - White Only
Paints and Coatings: Material Library: ProIndustrial Water-Based Catalyzed Epoxy - White Only
Paints and Coatings: Material Library: ProMar 200 Flat - 1500 Colors
Paints and Coatings: Material Library: Reliance - Eggshell