Rated 5 based on 1 product reviews
CONTACT INFO
27342 Gloucester Way
Langley, BC, Canada V4W 4A1
Toll Free: (800) 378-3115
Phone:
Continuing Education Logo
Would you like to see hosted content from Montigo®?
EMAIL
Request for informationMontigo® Contact Us / RFI

Perfect for high end luxury homes or light commercial applications, Montigo's corner PRODIGY Series gas fireplace adds tranquility and warmth to any space. The linear burner produces a relaxing ribbon-like flame. Your desired media can completely cover the bed of the firebox, enhancing the ambiance even when the fireplace is not in use. Clean contemporary lines and frameless double glass design deliver breathtaking aesthetics. Finishing materials can be attached directly to the fireplace and brought down to the edge of the glass creating a stunning focal point without interruption.


- Hide Gallery
Gas Fireplace - Light Commercial - 4ft Modern Corner Left/Right
Videos for Gas Fireplace - Light Commercial - 4ft Modern Corner Left/Right - PRODIGY Series (PCC*4)
Montigo® video of H38VO Ventless Outdoor
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of H38ST Linear
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of PC812
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Prodigy PC820
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Prodigy PC820 Driftwood
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of R324 STIO Driftwood
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of HLB34DFNI-2
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of H38DFNI
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of HW38
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of H42ST
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Distinction Series Fireplace Feature
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo at the 2017 International Builders Show
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo C4W - Four Sided Custom Commercial Fireplace Feature
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Prodigy Series Fireplace Feature
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo C620STIO - Custom Commercial See Through Indoor/Outdoor Fireplace Feature
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo C620PFC - Custom Commercial Peninsula Fireplace Feature
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Fireplaces - Full Product Range Feature
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo PL42VO - Ventless Outdoor Fireplace with White/Silver/Opaque Firestones 2
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo HL38VO - Ventless Outdoor Fireplace
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo H38ST - See Through Fireplace with Traditional Logset
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo H42 - Fireplace with Traditional Logset
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo HLB34 - Fireplace with Porcelain Panels and Opal Firestones
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo HC34 - Fireplace with Traditional Logset
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo L38ST - See Through Fireplace with Star Ice Fireglass
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo L38 - Fireplace with Star Ice Fireglass
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo HW38 - Fireplace with Porcelain Panels & Wildfire Logset
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo R324STIO - See Through Indoor Outdoor Fireplace
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo InvisiMesh
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo HW42 - Fireplace with Wildfire Logset
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo RP620 - Fireplace with Opal Firestones
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo 34FID - Fireplace Insert with Opal Firestones
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo 34FID - Fireplace Insert with Traditional Logset
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Distinction D6315ST - See Through Fireplace with Star Ice Fireglass
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo HW38 - Fireplace with Herring Bone Fiber Brick & Wildfire Logset
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo H38PFC - Peninsula Fireplace with Traditional Log set
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo H38PFC - Peninsula Fireplace with Linear Burner & Firestones
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Distinction D6315 - Fireplace with Speckled Stones & Driftwood
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of HW38DFLI Porcelain Panels
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo PL42VO - Ventless Outdoor Fireplace with Speckled Stone & Driftwood
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo PL42VO - Ventless Outdoor Fireplace with White/Silver/Opaque Firestones
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo PL42 - NG Fireplace with Speckled Stones & Driftwood
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo PL42 - LP Fireplace with White/Silver/Opaque Firestones
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo PL42 - LP Fireplace with Speckled Stones & Driftwood
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo R620ST - See Through Fireplace with Firestones
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Fireplace - Installing Hotshot Louvers
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo P52 - Fireplace with Opal Firestones
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Fireplaces - Natural Gas vs Liquid Propane
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Fireplace - Cleaning Your Fireplace Glass
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Fireplace - Removing the Nailing Flange on H38PFC Peninsula
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Fireplace - Removing the Glass Door
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Fireplace - Direct Vent Installation
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Fireplace - Converting P-Series Fireplace Control System
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo RP620 - Fireplace with White/Silver/Opaque Firestones
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo P52 - Fireplace with Speckled Stones & Driftwood
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo 30DVI - Fireplace Insert with Traditional Logset
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo 34FID - Fireplace Insert with Brown Brick & Traditional Logset
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo RP620 - Fireplace with Speckled Stones & Driftwood
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Hi-Lo Burner
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo RP424PFC - Peninsula Fireplace with Speckled Stones & Driftwood
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo RP620 - NG Fireplace with Opal Firestones
2018-09-23T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo SpecWizard Video for 10 31 00 Manufactured Gas Fireplaces
2018-12-26T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo DelRay Linear
2020-04-06T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Distinction D4815
2020-04-06T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Prodigy PC436
2020-04-06T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of HW38 Wildfire
2020-04-06T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of DelRay DRL36
2020-04-06T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo C4W4 - Custom Commercial Four Sided Fireplace Feature
2021-03-12T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Identifying a Montigo Fireplace
2021-03-12T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Prodigy PCPR820 - Prodigy Bay Fireplace Feature
2021-03-12T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo BF84ST - BF See Through Fireplace Feature
2021-03-12T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Prodigy PCST512 - Prodigy See Through Fireplace Feature
2021-03-12T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Round CR430 - Custom Commercial Round Fireplace Feature
2021-03-12T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo C1020ST - Custom Commercial See Through Fireplace Feature
2021-03-12T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Tornado T260STIO - Custom Commercial Fireplace Feature
2021-03-12T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo C620PFC - Custom Commercial Pier / Peninsula Fireplace Feature
2021-03-12T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo C2420CR - 24ft Custom Commercial Corner Fireplace Feature
2021-03-12T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of DelRay Square 38 Media and Liners
2021-03-12T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Custom Commercial C620
2021-03-12T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Custom Commercial Log Showcase
2021-03-12T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Custom Commercial T260 TORNADO
2021-03-12T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Custom Commercial
2021-03-12T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Custom Commercial BF84ST
2021-03-12T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Custom & Commercial Lighting Guide
2021-03-12T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Residential Fireplace LED Lighting Guide
2021-03-12T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Gas Fireplace Glass Cleaning Guide
2021-03-12T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Virtual Tradeshow 2020
2021-03-12T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Proflame 2 Operation Guide
2021-03-12T00:00:00+00:00Z
(Montigo®)request for information
Montigo® video of Montigo Illume Insert 34FID Contemporary
2021-03-12T00:00:00+00:00Z
(Montigo®)request for information