Rated 5 based on 1 product reviews
D&D Technologies USA, Inc.

Gate Hardware

CONTACT INFO
17531 Metzler Ln.
Huntington Beach, CA 92647
Toll Free: 800-716-0888
Phone: 714-677-1300
Continuing Education Logo
EMAIL
Request for informationD&D Technologies USA, Inc. Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Self-Closing Hinges for Round Posts

NEW: Easier tension adjustment from both ends

NEW: 20% stronger - self-close gates up to 154lb (70kg)

NEW: Updated, stylish Series 3 body design

• Includes adaptors to fit most post and gate diameters

• Right- or left-handed gate-swing installation

• Side-fixing legs for fast alignment and extra fixing strength

• Industrial-strength polymer will not rust, bind, sag or stain

• Internal stainless steel springs and components

• All fasteners included

 

- Hide Gallery
Gate Hinges

Revit BIM Files for Gate Hinges - TRUCLOSE® ROUND HEAVY DUTY HINGES

TCHDRND1S3_Gate-Diameter-1-3/8" (35mm)_Post-Diameter-2-7/8"(73mm)

TCHDRND1S3_Gate-Diameter-1-3/8"(35mm)_Post-Diameter-2"(48-51mm)

TCHDRND1S3_Gate-Diameter-1-3/8"(35mm)_Post-Diameter-2-3/8”(60mm)

TCHDRND1S3_Gate-Diameter-1-5/8" (41mm)_Post-Diameter-2-7/8"(73mm)

TCHDRND1S3_Gate-Diameter-1-5/8"(41mm)_Post-Diameter-2"(48-51mm)

TCHDRND1S3_Gate-Diameter-1-5/8"(41mm)_Post-Diameter-2-3/8”(60mm)

TCHDRND2S3_Gate-Diameter-2"(48-51mm)_Post-Diameter-2"(48-51mm)

TCHDRND2S3_Gate-Diameter-2"(48-51mm)_Post-Diameter-2-3/8"(60mm)

TCHDRND2S3_Gate-Diameter-2"(48-51mm)_Post-Diameter-2-7/8"(73mm)

Catalogs for Gate Hinges - TRUCLOSE® ROUND HEAVY DUTY HINGES
Videos for Gate Hinges - TRUCLOSE® ROUND HEAVY DUTY HINGES
D&D Technologies USA, Inc. video of How to install TruClose® ROUND-POST Gate Hinges
2021-09-27T00:00:00+00:00Z
(D&D Technologies USA, Inc.)request for information