Rated 5 based on 1 product reviews
FPI Fireplace Products International Ltd.

Fireplace and Hearth Products

CONTACT INFO
6988 Venture St.
Delta, BC, Canada V4G 1H4
Phone: 604-946-5155
EMAIL
Request for informationFPI Fireplace Products International Ltd. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon

The latest addition to the Hampton Collection is the Large Cast Iron Biomass Pellet Stove. This environmentally-friendly heater combines all of the best features of traditional cast iron with the latest developments in alternative fuel technology. This freestanding pellet stove can burn a variety of pellet fuels, giving you the freedom to choose and resulting in very cost effective home heating. Using the included thermostat, set your desired temperature and walk away without worry.

- Hide Gallery
GC60 Cast Iron Pellet Stove
Videos for GC60 Cast Iron Pellet Stove - Regency® Hampton®
FPI Fireplace Products International Ltd. video of Why Choose a Regency Fireplace
2024-07-22T00:00:00+00:00Z
(FPI Fireplace Products International Ltd.)request for information
FPI Fireplace Products International Ltd. video of Grandview G1200 | XL Premium Traditional Gas Fireplace Regency Fireplace Products 3.32K subscribers Subscribe
2024-07-26T00:00:00+00:00Z
(FPI Fireplace Products International Ltd.)request for information
FPI Fireplace Products International Ltd. video of Atmosphere Gi33 Gas Insert Burning | Regency
2024-07-26T00:00:00+00:00Z
(FPI Fireplace Products International Ltd.)request for information
FPI Fireplace Products International Ltd. video of City Series San Francisco Bay 50 Burn Video | Regency
2024-07-26T00:00:00+00:00Z
(FPI Fireplace Products International Ltd.)request for information
FPI Fireplace Products International Ltd. video of City Series New York View 50 Burn Video | Regency
2024-07-26T00:00:00+00:00Z
(FPI Fireplace Products International Ltd.)request for information
FPI Fireplace Products International Ltd. video of Atmosphere Gi25 Gas Insert Burn Video | Regency
2024-07-26T00:00:00+00:00Z
(FPI Fireplace Products International Ltd.)request for information
FPI Fireplace Products International Ltd. video of Grandview G600 Burn Video | Regency
2024-07-26T00:00:00+00:00Z
(FPI Fireplace Products International Ltd.)request for information