Rated 5 based on 1 product reviews
Johns Manville Building Insulations

Commercial Building Insulations

CONTACT INFO
EMAIL
Request for informationJohns Manville Building Insulations Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

GoBoard® Washers are hardened steel washers that provide maximum holding strength when fastening tile backer board to stud framing. Each washer has tabs for pre-positioning prior to driving the fasteners. These reverse tabs also prevent the washers from stacking while packaged – making them easy to separate. When using GoBoard Washers in your installation, the fastener spacing increases to 12 inches.

- Hide Gallery
GoBoard Accessories

Revit BIM Files for GoBoard Accessories - GoBoard Washers

NFPA 285 Continuous Insulation

NFPA 285 Continuous Insulation: README - NFPA Table and Details

Material Library: Johns Manville

Catalogs for GoBoard Accessories - GoBoard Washers
Videos for GoBoard Accessories - GoBoard Washers
Johns Manville Building Insulations video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information