Rated 5 based on 1 product reviews
US Heritage Group, Inc.

Custom Mortar Repair and Restoration Products

CONTACT INFO
EMAIL
Request for informationUS Heritage Group, Inc. Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

GB15 is a natural repair mortar specifically formulated for the patching and restoration of granite and bluestone in heavy traffic areas, window sills, steps and surface areas. GB15 can be used to repair small chips and spalls. GB15 is a mineral-based, single component product that is mixed with water. It is formulated using only natural binders; no synthetic polymers or additives are used. GB15 has excellent freeze-thaw and salt resistance. It is vapor permeable. Weight: 48 lbs

- Hide Gallery
Granite and Bluestone

Specifications for Granite and Bluestone
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Granite and Bluestone
Videos for Granite and Bluestone
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 1 - Clearing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 2 - Pointing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 3 – Curing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of USH Lime Putty Mortar Installer Certification Training (1 Day)
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of US Heritage Group Training at Gallier Hall
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of US Heritage Group Workshop at Naper Settlement
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information