Exit sign with green ABS plastic body, photoluminescent EXIT letters, two directional chevrons (field-applied). Designed for surface, flag, ceiling, or conduit mounting (mounting bracket is included), and for outdoor/wet location installation.
UL924-listed by Underwriters Laboratories Inc. for activation by LED lighting at 100-foot viewing distance.
Requires a minimum of 5 fc (54 lux) of LED or fluorescent light on the sign faces at all times of building occupancy. Dimensions: 8-5/8 x 15-7/8
Product Summary
Green ABS plastic body with photoluminescent EXIT lettering and directional arrows, which can be customized
Single-sided EXIT sign
Mounting hardware is included
Dimensions: 8-5/8 x 15-7/8
100-foot viewing distance
Compliant for outdoor/wet location installation
Building Code Compliances
IBC International Building Code
IFC International Fire Code
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
UL924-listed for high-location and floor proximity use
UL924-listed for the USA and Canada
