Rated 5 based on 1 product reviews
MIFAB, Inc.

Roof and Scupper Drain Grates

CONTACT INFO
EMAIL
Request for informationMIFAB, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Green Drains - R1100-28-G8H Green Draincart-plus

MIFAB® Series R1100-28-G8H green roof drain with 8" diameter, cast stainless steel A1 body with 2", 3", or 4" no hub bottom outlet connection, stainless steel membrane clamp, 8" high secured stainless steel ballast guard and removable perforated lid with lift handle.


CAD Drawings for Green Drains - R1100-28-G8H Green Drain
R1100-28-G8H
download:view:
Specifications for Green Drains - R1100-28-G8H Green Drain
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Green Drains - R1100-28-G8H Green Drain
Videos for Green Drains - R1100-28-G8H Green Drain
MIFAB, Inc. video of Faster, Smarter Drainage | MIFAB's Step by Step Trench Drain Installation Guide.
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB's Glass-Fiber Reinforced Polyester (GRP) Trench Drain Systems
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of M-500 Pressure Drop Activated Trap Seal Primer
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MI-GARD Floor Drain Trap Seal
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of Mifab Quick Hub Job Site Installation Video 2024
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of Shift + Lift Water Closet Carrier Offset Kit
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of HydroMax Siphonic Roof Drain System Demon
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MC 41 Concealed Arm Carrier
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB's Chicago Warehouse
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of Stainless Steel Strainers
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of RoofGuard Video
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of PVC Floor Sinks
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of R1200 ES
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of RTS Installation
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information