Rated 5 based on 1 product reviews
Acoustical Surfaces, Inc.

Soundproofing and Acoustical Materials

CONTACT INFO
EMAIL
Request for informationAcoustical Surfaces, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Grille panels are excellent visual design elements for great-looking ceilings and walls. Grille ceiling installation is easy using our attachment clip system to 15/16″ HD T-Bar grid, and both backered and doweled panels are 100% accessible. Use screws for easy wall panel direct attach installation. Standard rail dimensions and spacings are available on our website. Grilles can be stained to match a control sample, and perimeter trim options are available. The system offers design flexibility with five grille styles available. Grilles may be paired with acoustical liner for enhanced acoustics.


- Hide Gallery
Grille Ceilings & Walls

Grille Ceilings & Walls  

1

Specifications for Grille Ceilings & Walls
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Grille Ceilings & Walls
Videos for Grille Ceilings & Walls
Acoustical Surfaces, Inc. video of ASI Architectural Interview with Chad Clow and the Minnehaha Academy Project
2025-08-12T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of CentraCare Health Project Spotlight - ASI Architectural
2025-08-12T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Hospital Complex Project Overview - ASI Architectural
2025-08-12T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Stealthy Acoustical Products - from ASI Architectural
2025-08-12T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Grille Wall Install - - ASI Architectural
2025-08-12T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information