Rated 5 based on 1 product reviews
CONTACT INFO
30 Log Bridge Rd. Bldg 300, Unit 303
Middleton, MA 01949
Phone: 781-324-8383
Continuing Education Logo
Would you like to see hosted content from European Home?
EMAIL
Request for informationEuropean Home Contact Us / RFI

The H Series ventless peninsula-style gas fireplace is everything you are looking for and more. Open-faced fireplace. Check. 3-sided style with cantilevered top. Check. Beautiful fire media options. 99% efficiency rating. Zero clearance with vent-free installation, saving money and almost eliminating architectural restrictions. Modern frameless finish. And finally, a robust and adjustable flame that will bring warmth and allure to any space. Check. Mate.

The H Series modern linear gas fireplace is available in three lengths: 42″, 60″, and 72″. (60" model pictured above.)


H Series gas fireplaces are manufactured in the U.S.A.

- Hide Gallery
H Series Peninsula Vent-Free Gas Fireplace
Videos for H Series Peninsula Vent-Free Gas Fireplace
European Home video of Bidore 140 2-Sided Gas Fireplace
2015-08-14T00:00:00+00:00Z
(European Home)request for information
European Home video of Element4 Fireplaces distributed by European Home
2015-08-14T00:00:00+00:00Z
(European Home)request for information
European Home video of Carrara Pebble Setup for Element 4
2015-08-14T00:00:00+00:00Z
(European Home)request for information
European Home video of Trisore 95
2015-08-14T00:00:00+00:00Z
(European Home)request for information
European Home video of Sky T
2015-08-14T00:00:00+00:00Z
(European Home)request for information
European Home video of Lucius 140 RD: Modern Peninsula Fireplace by Element4
2015-08-14T00:00:00+00:00Z
(European Home)request for information
European Home video of Bidore 95 2-Sided Modern Gas Fireplace by Element4
2015-08-14T00:00:00+00:00Z
(European Home)request for information
European Home video of Modore 100H
2015-08-14T00:00:00+00:00Z
(European Home)request for information
European Home video of Removing and Installing Glass for Element4
2015-08-14T00:00:00+00:00Z
(European Home)request for information
European Home video of Tenore 240
2015-08-14T00:00:00+00:00Z
(European Home)request for information
European Home video of Converting Your Element4 Fireplace From Natural Gas to Propane
2015-08-19T00:00:00+00:00Z
(European Home)request for information
European Home video of Modore 185 Modern Gas Fireplace
2017-02-15T00:00:00+00:00Z
(European Home)request for information
European Home video of Lucius 100 Modern Gas Fireplace
2017-02-15T00:00:00+00:00Z
(European Home)request for information
European Home video of Modore 75H Modern Gas Fireplace
2017-02-15T00:00:00+00:00Z
(European Home)request for information
European Home video of Cupido 50 Gas Fireplace
2020-07-22T00:00:00+00:00Z
(European Home)request for information
European Home video of HVF 42 Inch See Through Fireplace
2017-02-15T00:00:00+00:00Z
(European Home)request for information
European Home video of Cupido 70 Gas Fireplace
2020-07-22T00:00:00+00:00Z
(European Home)request for information
European Home video of Element4: Modore 75H Modern Gas Fireplace
2020-07-22T00:00:00+00:00Z
(European Home)request for information
European Home video of Element4: Setting up the logs in the Real Flame burner system
2020-07-22T00:00:00+00:00Z
(European Home)request for information
European Home video of Element4: Removing and Installing Glass for Elements4 (Rope Gasket Models)
2020-07-23T00:00:00+00:00Z
(European Home)request for information
European Home video of Summum 100 Single-Sided
2020-07-23T00:00:00+00:00Z
(European Home)request for information
European Home video of Summum 100 3-Sided Gas Fireplace
2020-07-23T00:00:00+00:00Z
(European Home)request for information
European Home video of Summum 70: 3 Sided Gas Fireplace
2020-07-23T00:00:00+00:00Z
(European Home)request for information
European Home video of Tech Tips: Wiring Overview for Element4 Fireplace
2020-07-23T00:00:00+00:00Z
(European Home)request for information
European Home video of H Series Surround - Scaffold
2020-07-28T00:00:00+00:00Z
(European Home)request for information
European Home video of H Series Overview
2020-07-28T00:00:00+00:00Z
(European Home)request for information
European Home video of H Series Vent Free Fireplaces: H Series Inspires
2020-07-28T00:00:00+00:00Z
(European Home)request for information
European Home video of H Series Vent Free See Through Fireplace by European Home
2020-07-28T00:00:00+00:00Z
(European Home)request for information
European Home video of H Series: Single-Sided
2020-07-28T00:00:00+00:00Z
(European Home)request for information
European Home video of EH: J Series M2: Modern Outdoor Fireplace
2020-08-03T00:00:00+00:00Z
(European Home)request for information
European Home video of EH: J Series 40H Overview
2020-08-03T00:00:00+00:00Z
(European Home)request for information
European Home video of EH: Love It or List It Featuring the H Series Fireplace
2020-08-03T00:00:00+00:00Z
(European Home)request for information
European Home video of Evonic: E-Series Overview Video
2020-08-03T00:00:00+00:00Z
(European Home)request for information
European Home video of Evonic: E32 H 3-Sided Electric Fireplace
2020-08-03T00:00:00+00:00Z
(European Home)request for information
European Home video of EH: J Series Remote and Wall Switch
2020-08-17T00:00:00+00:00Z
(European Home)request for information
European Home video of Evonic: E60 Electric Linear Fireplace by European Home
2020-08-17T00:00:00+00:00Z
(European Home)request for information
European Home video of Evonic: Fan Re-Setting
2020-08-17T00:00:00+00:00Z
(European Home)request for information
European Home video of Evonic: Heater Access and Replacement
2020-08-17T00:00:00+00:00Z
(European Home)request for information
European Home video of Evonic: LED Strip Replacement
2020-08-17T00:00:00+00:00Z
(European Home)request for information
European Home video of EVONIC Pairing the E-Touch App
2020-08-25T00:00:00+00:00Z
(European Home)request for information
European Home video of EVONIC Pairing the E-Smart App
2020-08-25T00:00:00+00:00Z
(European Home)request for information
European Home video of EVONIC Suite Series Electric Fireplaces
2020-08-25T00:00:00+00:00Z
(European Home)request for information
European Home video of EVONIC Testing the Fans
2020-08-25T00:00:00+00:00Z
(European Home)request for information
European Home video of EVONIC We Stand Behind our Fame Effects
2020-08-25T00:00:00+00:00Z
(European Home)request for information
European Home video of FOCUS 50 Years of iconic Modern Fireplace Design
2020-08-25T00:00:00+00:00Z
(European Home)request for information