Rated 5 based on 1 product reviews
CONTACT INFO
EMAIL
Request for informationUS Heritage Group, Inc. Contact Us / RFI

HL60 is a natural repair mortar specifically formulated for the patching and restoration of limestone. Designed to decrease significantly the time required to complete stone repairs, HL60 can be ready for sculpting in 3 hours at room temperature. HL60 is a mineral-based, single component product that is mixed with water. It is formulated using only natural binders; no synthetic polymers or additives are used. HL60 has excellent freeze-thaw and salt resistance. It is vapor permeable. Skilled masons can easily apply HL60; no special certification is required. Weight: 48 lbs

- Hide Gallery
Heritage Limestone Repair Mortar

Specifications for Heritage Limestone Repair Mortar
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Heritage Limestone Repair Mortar
Videos for Heritage Limestone Repair Mortar
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 1 - Clearing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 2 - Pointing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 3 – Curing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of USH Lime Putty Mortar Installer Certification Training (1 Day)
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of US Heritage Group Workshop at Naper Settlement
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of US Heritage Group Training at Gallier Hall
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information