Rated 5 based on 1 product reviews
CONTACT INFO
2700 James Savage Rd.
Midland, MI 48642
Phone: 989-496-9510
Continuing Education Logo
Would you like to see hosted content from Case Systems, Inc.?
EMAIL
Request for informationCase Systems, Inc. Contact Us / RFI

Plastic laminate work surfaces are available in hundreds of colors, provide moderate chemical resistance and are suitable for most general laboratory applications. The high-pressure plastic laminate rigid PVC is securely bonded to a solid substrate and then fully backed for balanced construction. The surface has reasonable chemical resistance to a wide range of acids, alkalis, and solvents, with good stain and impact resistance.

  • A Self-Edge laminate countertop is a sleek solution when you are looking for a perfect match between your countertop surface and the edge.
  • Particleboard is available in a buildup 3/4", 1", 1-1/8" and 1-1/2" (maximum length 12').
  • Back and return splashes are separate and field applied.
- Hide Gallery
High Pressure Laminate Surface with Self-Edge
Videos for High Pressure Laminate Surface with Self-Edge
Case Systems, Inc. video of Case Systems Cabinet Construction and explosion Animation
2017-12-13T00:00:00+00:00Z
(Case Systems, Inc.)request for information
Case Systems, Inc. video of Residence Life
2017-12-13T00:00:00+00:00Z
(Case Systems, Inc.)request for information
Case Systems, Inc. video of Online Catalog Quick Intro
2019-03-21T00:00:00+00:00Z
(Case Systems, Inc.)request for information