Rated 5 based on 1 product reviews
ProdataKey, Inc.

Mobile First Access Control

CONTACT INFO
67 W. 13490 S. Suite 300
Draper, UT 84020
Toll Free: 801-317-8802
Phone:
EMAIL
Request for informationProdataKey, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

ProdataKey's Red™ Readers are in a class of their own, with OSDP secure connectivity, high (13.56MHz) and low-frequency (125 kHz) communication, and mobile-ready options. Red Readers are now one of the most secure and versatile readers on the market today, handling every application, from your daily install to the most secure implementation.

- Hide Gallery
High-Security and Bluetooth - Red™ Readers

Specifications for High-Security and Bluetooth - Red™ Readers
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for High-Security and Bluetooth - Red™ Readers
Videos for High-Security and Bluetooth - Red™ Readers
ProdataKey, Inc. video of Cloud-based access control made easy - ProdataKey
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information
ProdataKey, Inc. video of PDK Red Unveiling
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information
ProdataKey, Inc. video of Touch io by ProdataKey
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information
ProdataKey, Inc. video of VCHS Case Study
2022-06-01T00:00:00+00:00Z
(ProdataKey, Inc.)request for information
Datasheets for High-Security and Bluetooth - Red™ Readers