Rated 5 based on 1 product reviews
Trex Fencing

Composite Fencing and Gate Products

CONTACT INFO
EMAIL
Request for informationTrex Fencing Contact Us / RFI
PRODUCT SELECTION RESOURCES
Whether the need is for a walk gate, double drive, trash/utility enclosure, or access gates, Trex Horizons pre-built gates provide the desired solution.
  • Customizable for height, and width
  • Gate hardware available
  • Never needs painting or staining
  • Resists insect damage and won't warp, rot, or splinter
- Hide Gallery
Horizons™ Gates

Revit BIM Files for Horizons™ Gates

Wood Composite Fences and Gates

CAD Drawings for Horizons™ Gates
1007 - Trex Horizons Fencing Profile View
download:view:
1008 - Trex Horizons Fencing Exploded View
download:view:
1020 - Trex Fence Horizons 2ft
download:view:
1021 - Trex Fence Horizons 3ft
download:view:
1022 - Trex Fence Horizons 4ft
download:view:
1023 - Trex Fence Horizons 5ft
download:view:
1024 - Trex Fence Horizons 6ft
download:view:
1025 - Trex Fence Horizons 8ft
download:view:
1026 - Trex Fence Horizons 12ft 3 stack
download:view:
Catalogs for Horizons™ Gates
Videos for Horizons™ Gates
Trex Fencing video of Trex Fence Installation Overview
2016-02-25T00:00:00+00:00Z
(Trex Fencing)request for information
Trex Fencing video of Trex Fence Gate Overview
2016-02-25T00:00:00+00:00Z
(Trex Fencing)request for information
Trex Fencing video of Trex Fencing
2016-02-25T00:00:00+00:00Z
(Trex Fencing)request for information
Trex Fencing video of Trex Fence Post Installation Overview
2016-02-25T00:00:00+00:00Z
(Trex Fencing)request for information
Trex Fencing video of Trex Fencing PBS Spotlight
2016-05-16T00:00:00+00:00Z
(Trex Fencing)request for information