Rated 5 based on 1 product reviews
Hycrete, Inc.

Dual Action Concrete Waterproofing and Corrosion Protection

CONTACT INFO
14 Spielman Rd.
Fairfield, NJ 07004
Continuing Education Logo
EMAIL
Request for informationHycrete, Inc. Contact Us / RFI
SOCIAL
YouTube icon
Instagram icon
LinkedIn icon

Hycrete Endure technology makes concrete intrinsically waterproof and ready to pour, allowing you to build better structures that are higher performing, more sustainable, and lower cost than those with legacy concrete waterproofing.

Highest Performing
Hycrete reduces water absorption in concrete to less than 1%, the highest performing technology on the market.

Dual Protection
Not only is Hycrete the most waterproof concrete technology available, it also prevents corrosion of steel reinforcement.

More Sustainable
With a longer life-cycle and smaller carbon footprint, Hycrete is Cradle to Cradle Gold certified for a positive environmental impact.

More Durable
Hycrete Endure WP does not degrade, wash out, or lose performance over time, and never requires reapplication.

Lower Cost
Hycrete generally costs 20-30% less than an installed membrane. It's longer life-cycle ensures greater long term ROI.

Push Button Dosing
As a liquid concrete admixture, Hycrete is incredibly easy to dose, mix, and deliver, with consistent quality performance.

- Hide Gallery
Hycrete Endure WP

Catalogs for Hycrete Endure WP
Videos for Hycrete Endure WP
Hycrete, Inc. video of Seattle Aquarium Main Ecosystem Exhibit Concrete Pour
2024-04-24T00:00:00+00:00Z
(Hycrete, Inc.)request for information
Hycrete, Inc. video of Modera Northgate Mill Creek Residential, Seattle, WA
2024-04-24T00:00:00+00:00Z
(Hycrete, Inc.)request for information
Hycrete, Inc. video of Hycrete Corrosion Kit Demo
2024-04-24T00:00:00+00:00Z
(Hycrete, Inc.)request for information
Hycrete, Inc. video of Hycrete | Simply Better Concrete Protection
2024-05-08T00:00:00+00:00Z
(Hycrete, Inc.)request for information