Rated 5 based on 1 product reviews
CONTACT INFO
EMAIL
Request for informationUS Heritage Group, Inc. Contact Us / RFI

Suitable for all historic masonry structures without hydraulic binders originally present

Heritage High Lime Hydrate Mortar – Type O is an engineered factory-blended pointing (tuckpointing) and bedding mortar, designed to match the performance characteristics of transition period lime-cement mortar mixes, that facilitates safe repairs of bedding mortar for solid load-bearing masonry buildings originally constructed with portland cement. This product may be used for pointing but Lime Putty Mortar Type O or Hydraulic Lime Mortar should be used for maximum durability when pointing in areas subject to freeze-thaw cycles or in masonry elements subjected to extreme exposure. Weight: 40 lbs

- Hide Gallery
Hydrated Restoration Mortar - Type O

Specifications for Hydrated Restoration Mortar - Type O
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Hydrated Restoration Mortar - Type O
Videos for Hydrated Restoration Mortar - Type O
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 1 - Clearing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 2 - Pointing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 3 – Curing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of USH Lime Putty Mortar Installer Certification Training (1 Day)
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of US Heritage Group Workshop at Naper Settlement
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of US Heritage Group Training at Gallier Hall
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information