Rated 5 based on 1 product reviews
Ventev Innovations

Wireless Infrastructure Products

CONTACT INFO
11126 McCormick Rd.
Hunt Valley, MD 21031
Toll Free: 800-851-4965
Phone: 717-770-2317
EMAIL
Request for informationVentev Innovations Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Ventev's I-Beam Antenna Mount is designed to mount antennas on I-Beams. The low-profile design with minimal components makes installation quick and easy. In addition, the ease of installation allows the mount to be moved quickly to optimize RF coverage. The mount is made of aluminum and provides environmental protection with an aesthetic appeal. This mount accommodates a variety of antennas whose mounting screws can fit in a 1.25" diameter hole.

- Hide Gallery
I-Beam Antenna Mount

Catalogs for I-Beam Antenna Mount
Videos for I-Beam Antenna Mount
Ventev Innovations video of VenAnt™ Mount Unboxing
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | Two VenVolt Batteries
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | One VenVolt Battery
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev Surge Arrestors - Features and Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of An In-Depth Look at VenDome Antennas
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Wi-Fi Antenna - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - Features & Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Introducing the Universal Wi-Fi Antenna
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenVolt 2 Customer Testimonial - Part 1
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information