Rated 5 based on 1 product reviews
ASSA ABLOY Entrance Systems

Entrance Doors

CONTACT INFO
EMAIL
Request for informationASSA ABLOY Entrance Systems Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

ICU/CCU - Telescopic Sliding Doors - ASSA ABLOY VersaMax 2.0cart-plus

With its ability to maximize door opening space by 33%, the ASSA ABLOY VersaMax 2.0 Standard telescopic sliding ICU door system enhances your ability to transport patients and equipment. The equal leaf design provides a more expansive clear door opening, while an internal transmission eliminates noise with a smooth opening and closing.

Revit BIM Files for ICU/CCU - Telescopic Sliding Doors - ASSA ABLOY VersaMax 2.0

VersaMax Telescopic OHC FBO SS Narrow Smoke Rated Drawing 1016214

VersaMax Telescopic OHC FBO BP Narrow Smoke Rated Drawing 1016218

VersaMax Telescopic OHC FBO SS Narrow Drawing 1016213

VersaMax Telescopic OHC FBO BP Narrow Drawing 1016217

VersaMax Telescopic OHC FSL SS Narrow Drawing 1016221

VersaMax Telescopic OHC FSL BP Narrow Drawing 1016225

CAD Drawings for ICU/CCU - Telescopic Sliding Doors - ASSA ABLOY VersaMax 2.0
1016214 - ASSA ABLOY VersaMax Telescopic OHC FBO Single Slide Narrow Smoke Rated Rev 4.0
download:view:
1016222 - ASSA ABLOY VersaMax Telescopic OHC FSL Single Slide Narrow Smoke Rated Rev 4.0
download:view:
1016218 - ASSA ABLOY VersaMax Telescopic OHC FBO Bi Part Narrow Smoke Rated Rev 4.0
download:view:
1016226 - ASSA ABLOY VersaMax Telescopic OHC FSL Bi Part Narrow Smoke Rated Rev 4.0
download:view:
1016213 - ASSA ABLOY VersaMax Telescopic OHC FBO Single Slide Narrow Rev 4.0
download:view:
1016221 - ASSA ABLOY VersaMax Telescopic OHC FSL Single Slide Narrow Rev 4.0
download:view:
1016217 - ASSA ABLOY VersaMax Telescopic OHC FBO Bi Part Narrow Rev 4.0
download:view:
1016225 - ASSA ABLOY VersaMax Telescopic OHC FSL Bi Part Narrow Rev 4.0
download:view:
Specifications for ICU/CCU - Telescopic Sliding Doors - ASSA ABLOY VersaMax 2.0
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for ICU/CCU - Telescopic Sliding Doors - ASSA ABLOY VersaMax 2.0
Videos for ICU/CCU - Telescopic Sliding Doors - ASSA ABLOY VersaMax 2.0
ASSA ABLOY Entrance Systems video of ASSA ABLOY SL500 T67 - Manual Door Conversion
2019-03-10T00:00:00+00:00Z
(ASSA ABLOY Entrance Systems)request for information
ASSA ABLOY Entrance Systems video of ASSA ABLOY SL500 T67 - Automatic Convenience
2019-03-10T00:00:00+00:00Z
(ASSA ABLOY Entrance Systems)request for information
ASSA ABLOY Entrance Systems video of ASSA ABLOY SL500 - Sustainability
2019-03-10T00:00:00+00:00Z
(ASSA ABLOY Entrance Systems)request for information
ASSA ABLOY Entrance Systems video of ASSA ABLOY SL500 - Performance
2019-03-10T00:00:00+00:00Z
(ASSA ABLOY Entrance Systems)request for information
ASSA ABLOY Entrance Systems video of Welcome to the New Reality: the ASSA ABLOY SW60
2020-10-13T00:00:00+00:00Z
(ASSA ABLOY Entrance Systems)request for information
ASSA ABLOY Entrance Systems video of ASSA ABLOY Revolving Door Range
2019-03-10T00:00:00+00:00Z
(ASSA ABLOY Entrance Systems)request for information
ASSA ABLOY Entrance Systems video of ASSA ABLOY VersaMax® 2.0
2019-03-10T00:00:00+00:00Z
(ASSA ABLOY Entrance Systems)request for information
ASSA ABLOY Entrance Systems video of ASSA ABLOY SW200i
2019-03-10T00:00:00+00:00Z
(ASSA ABLOY Entrance Systems)request for information