Rated 5 based on 1 product reviews
CONTACT INFO
6747 Campobello Rd.
Mississauga, ON, Canada L5N 2L7
Toll Free: 800-758-7325
Phone: 905-363-4040
Continuing Education Logo
Would you like to see hosted content from Icynene ?
EMAIL
Request for informationIcynene Contact Us / RFI
Icynene Classic is a high-performance open-cell spray foam insulation product ideal for use in residential interior applications. Icynene Classic allows occupants to experience superior thermal comfort and improved indoor air quality while helping to reduce the risk of moisture problems.

Performance Benefits
  • Aged thermal resistance: 3.7 per inch
  • Construction types: I - V
  • Core density: 0.5 lb.
  • Air impermeable
  • Superior cold temperature adhesion to multiple substrates
  • <5% water absorption
  • Vapor permeable, supports bi-directional drying of assemblies
  • Soft, flexible composition maintains an air seal even after seasonal expansion/contraction of building assembly
- Hide Gallery
Icynene Classic (LD-C-50) Open Cell Spray Foam Insulation
Videos for Icynene Classic (LD-C-50) Open Cell Spray Foam Insulation
Icynene video of Icynene Spray Foam Insulation ProSeal Eco
2015-06-18T00:00:00+00:00Z
(Icynene )request for information
Icynene video of Spray Foam Insulation: Compare Icynene to other insulations
2016-04-04T00:00:00+00:00Z
(Icynene )request for information
Icynene video of Spray Foam Insulation: Icynene & Ed Begley Jr.
2016-04-04T00:00:00+00:00Z
(Icynene )request for information
Icynene video of Icynene Spray Foam Insulation Instead of XPS Rigid Board
2016-04-04T00:00:00+00:00Z
(Icynene )request for information
Icynene video of Low VOC Insulation: Icynene ProSeal LE
2017-06-08T00:00:00+00:00Z
(Icynene )request for information
Icynene video of Icynene ProSeal
2017-06-08T00:00:00+00:00Z
(Icynene )request for information
Icynene video of Using Icynene instead of XPS Rigid Board
2017-06-08T00:00:00+00:00Z
(Icynene )request for information