Rated 5 based on 1 product reviews
CONTACT INFO
6747 Campobello Rd.
Mississauga, ON, Canada L5N 2L7
Toll Free: 800-758-7325
Phone: 905-363-4040
Continuing Education Logo
Would you like to see hosted content from Icynene ?
EMAIL
Request for informationIcynene Contact Us / RFI
Icynene Classic Plus is high R-Value open cell spray foam that achieves R-22 in 2x6 wall assemblies. Suited for use in commercial interior applications, the superior performance of Icynene Classic Plus is ideal for architects and builders in areas requiring a higher R-value to meet the latest building codes.

Performance Benefits
  • Aged Thermal Resistance: 4 per inch
  • Construction Types: V - B
  • Core Density: 0.7lb.
  • Superior sound control
  • Vapor permeable, support bi-directional drying of assemblies
  • Soft, flexible composition maintains an air seal even after seasonal expansion/contraction of building assembly
- Hide Gallery
Icynene Classic Plus Open Cell Spray Foam Insulation
Videos for Icynene Classic Plus Open Cell Spray Foam Insulation
Icynene video of Icynene Spray Foam Insulation ProSeal Eco
2015-06-18T00:00:00+00:00Z
(Icynene )request for information
Icynene video of Spray Foam Insulation: Compare Icynene to other insulations
2016-04-04T00:00:00+00:00Z
(Icynene )request for information
Icynene video of Spray Foam Insulation: Icynene & Ed Begley Jr.
2016-04-04T00:00:00+00:00Z
(Icynene )request for information
Icynene video of Icynene Spray Foam Insulation Instead of XPS Rigid Board
2016-04-04T00:00:00+00:00Z
(Icynene )request for information
Icynene video of Low VOC Insulation: Icynene ProSeal LE
2017-06-08T00:00:00+00:00Z
(Icynene )request for information
Icynene video of Icynene ProSeal
2017-06-08T00:00:00+00:00Z
(Icynene )request for information
Icynene video of Using Icynene instead of XPS Rigid Board
2017-06-08T00:00:00+00:00Z
(Icynene )request for information