Rated 5 based on 1 product reviews
CONTACT INFO
6747 Campobello Rd.
Mississauga, ON, Canada L5N 2L7
Toll Free: 800-758-7325
Phone: 905-363-4040
Continuing Education Logo
Would you like to see hosted content from Icynene ?
EMAIL
Request for informationIcynene Contact Us / RFI
Icynene MD-C-200 closed-cell spray foam insulation allows builders to push the limits of design while meeting or exceeding local building code requirements. A robust, two-pound closed-cell spray foam insulation, Icynene MD-C-200 is ideal for residential insulation applications and is ABAA approved. Closed-cell spray foam insulation meets the criteria set by FEMA for resisting bulk water, making it ideal for use in zones prone to flooding and hurricanes.

Performance Benefits
  • Aged thermal resistance: 6.6 per inch
  • Construction types: I - V
  • Core Density: 2.2 lb.
  • Evaluated and listed by ABAA as an air barrier material
  • Class II vapor retarder at 1.5" thickness
  • Meets FEMA criteria for resisting water absorption
  • Compliant to California Department of Public Health EHLB v1.1-2010 Emissions Specification Section 0135
- Hide Gallery
Icynene MD-C-200 Closed Cell Spray Foam Insulation